目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
10TA0 - Elbow Flow Control. regulating-out BST taper. hand adjustment
IMI Norgren
Fittings
Pneufit Metric
Banjo bodies and bolts
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/banjo_bodies_bolts/10ta0.prj},{NB=10TA02828_46.6},{CNSORDERNO=10TA02828},{B=R1/4},{B1=Rc1/4},{C=26.50},{C1=9.5},{E=46.6},{EMIN=40.300},{EMAX=46.600},{E1=21.1},{G=10.6},{K=18.0},{AF=15},{AF1=19},{CNSMASSEXACT=60.2},{INFO=Link},{VERS=0},{FONT=2.000},{NDM=13.157},{VER=2},{X1=21.100},{X2=12.333},{X3=8.400},{X4=12.400},{X5=5.000},{X6=3.000},{N=36.000},{X7=13.200},{N2=52.000},{X8=8.700},{X9=4.000},{Y1=5.500},{Y2=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
B
Thread
ⁿ/ₐ
B1
Thread
ⁿ/ₐ
C
Length
[mm]
C1
Length
[mm]
E1
Height
[mm]
G
Height
[mm]
K
Diameter
[mm]
AF
Wrench size
[mm]
AF1
Wrench size
[mm]
CNSMASSEXACT
Weight
[g]
10TA01818
10TA01818
R1/8
Rc1/8
18.20
7.3
16.0
7.6
14.5
12
15
30.1
10TA02828
10TA02828
R1/4
Rc1/4
26.50
9.5
21.1
10.6
18.0
15
19
60.2
10TA03838
10TA03838
R3/8
Rc3/8
30.80
11.6
25.0
12.6
23.0
19
24
107.0
10TA04848
10TA04848
R1/2
Rc1/2
38.65
14.0
29.1
14.5
26.5
24
28
170.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表