目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
16051 - Elbow banjo body
IMI Norgren
Fittings
Pneufit Metric
Banjo bodies and bolts
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/banjo_bodies_bolts/16051.prj},{NB=160512828Z},{CNSORDERNO=160512828Z},{B=G 1/4},{B1=13.2},{K=18},{D=14.5},{C=23.5},{CNSMASSEXACT=21},{INFO=Link},{VERS=0},{XMOD=2023 04-04},{XB=1/4},{XV=1/4},{XV01=13.2},{XO01=14.5},{XM01=23.5},{XW01=18.000},{XWX=18.000},{XASM=Assemblare con Mod. 1635},{XNDMB=13.157},{XKDMB=11.445},{XMOD1=2023_1/4_-_1/4},{XBX=16.500},{XCX=0.300},{XDX=13.000},{XMX=11.500},{XRX=8.000},{XND=0.540},{FONT=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
B
Thread
ⁿ/ₐ
B1
Diameter
[mm]
K
Diameter
[mm]
D
Height
[mm]
C
Length
[mm]
CNSMASSEXACT
Weight
[g]
160511818Z
160511818Z
G 1/8
9.8
14
14.5
20.0
14
160512828Z
160512828Z
G 1/4
13.2
18
14.5
23.5
21
160513838Z
160513838Z
G 3/8
16.7
21
14.5
26.5
27
160514848Z
160514848Z
G 1/2
21.0
26
14.5
34.0
44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表