目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
20A00, 20B00, 20C00 - Banjo bolt. non-regulating stacking
IMI Norgren
Fittings
Pneufit Metric
Banjo bodies and bolts
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/banjo_bodies_bolts/20a00_20b00_20c00.prj},{NB=20A000048Z},{CNSORDERNO=20A000048Z},{B=G 1/2},{C=35.0},{D=12.5},{E=9},{F=0},{AF=27},{TYPE=SINGLE},{CNSMASSEXACT=71},{INFO=Link},{FONT=2.000},{XNDM=20.955},{XKDM=18.631},{VERS=51},{X1=35.000},{X2=6.500},{X3=21.500},{X4=0.000},{Y1=20.900},{Y2=26.000},{Y3=1.900},{Y4=20.900},{Y5=26.000},{Y6=5.500},{Y7=0.000},{Y8=0.000},{Y9=0.000},{Z1=5.000},{Z2=13.500},{IRR=0.00},{IRR2=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
B
Thread
ⁿ/ₐ
C
Length
[mm]
D
Length
[mm]
E
Length
[mm]
F
Length
[mm]
AF
Wrench size
[mm]
TYPE
Type
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
20A000005Z
20A000005Z
M5
18.0
5.5
4
0
8
SINGLE
4
20A000018Z
20A000018Z
G 1/8
31.0
12.5
6
0
14
SINGLE
15
20A000028Z
20A000028Z
G 1/4
33.5
12.5
8
0
17
SINGLE
27
20A000038Z
20A000038Z
G 3/8
34.0
12.5
8
0
19
SINGLE
37
20A000048Z
20A000048Z
G 1/2
35.0
12.5
9
0
27
SINGLE
71
20B000018Z
20B000018Z
G 1/8
56.0
12.5
6
25
14
DOUBLE
26
20B000028Z
20B000028Z
G 1/4
58.5
12.5
8
25
17
DOUBLE
33
20B000038Z
20B000038Z
G 3/8
59.0
12.5
8
25
19
DOUBLE
64
20C000028Z
20C000028Z
G 1/4
83.5
12.5
8
25
17
TRIPLE
42
20C000038Z
20C000038Z
G 3/8
84.0
12.5
8
25
19
TRIPLE
62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表