目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
100** - Protective Cap, Metric O/D Tube
IMI Norgren
Fittings
Pneufit Imperial
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/straight_adaptors_connectors/10000.prj},{NB=100000600},{CNSORDERNO=100000600},{MOD=6708 6},{A=6},{C=11.5},{K=13.7},{CNSMASSEXACT=1},{INFO=Link},{F=13.7},{L=11.5},{R1=1.500},{R2=0.600},{L1=9.000},{L2=8.100},{L3=11.900},{D1=7.800},{VERS=0},{FONT=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[mm]
C
Length
[mm]
K
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
100000400
100000400
4
10.7
10.7
1
100000500
100000500
5
11.0
11.7
1
100000600
100000600
6
11.5
13.7
1
100000800
100000800
8
14.5
15.7
1
100001000
100001000
10
13.2
18.5
1
100001200
100001200
12
15.5
20.7
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表