目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
12004 - Plug (Nickel plated brass)
IMI Norgren
Fittings
Pneufit Imperial
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/straight_adaptors_connectors/12004.prj},{NB=120040500},{CNSORDERNO=120040500},{A=5/32},{C=1.043},{K=0.236},{T=0.650},{CNSMASSEXACT=4},{INFO=Link},{VERS=0},{FONT=1.150},{XMOD=NBI6900 4-OT},{XG=5/32},{MG=4.000},{ML=26.500},{MP=6.000},{MT=16.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[Inch]
C
Length
[Inch]
K
Diameter
[Inch]
T
Length
[Inch]
CNSMASSEXACT
Weight
[g]
120040100
120040100
1/8
1.043
0.217
0.650
3
120040500
120040500
5/32
1.043
0.236
0.650
4
120040400
120040400
1/4
1.102
0.335
0.709
6
120040600
120040600
3/8
1.299
0.453
0.906
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表