目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
12029 - Bulkhead connector, O/D tube to O/D tube
IMI Norgren
Fittings
Pneufit Imperial
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/straight_adaptors_connectors/12029.prj},{NB=120290300_0.001},{CNSORDERNO=120290300},{A=3/16},{B=M12X1},{C=1.12},{E=0.001},{EMAX=0.410},{K=0.39},{P=0.16},{Q=0.79},{T=0.59},{AF=0.67},{AF1=0.67},{CNSMASSEXACT=21},{INFO=Link},{VERS=0},{FONT=0.050},{XMOD=6590 03-00},{XA01=4.760},{XA=3/16},{XB01=12.000},{XB=M12X1},{XF01=9.800},{XN01=14.000},{XMAX01=0.453},{XSW01=17.000},{XSW101=17.000},{XT01=23.500},{XG01=12.000},{XM01=14.250},{XLSW=4.000},{XLSW1=4.000},{XLU01=1.600},{XLU02=0.900},{XLU03=4.700},{XLU04=7.300},{XLU05=4.500},{XLU07=0.500},{XLU08=9.000},{XDE02=8.900},{XCH01=2.000},{XCH02=3.000},{XCH03=2.000},{XCH04=1.500},{XCH05=3.000},{XCH06=1.500},{XCHPR01=9.000},{XS=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[Inch]
B
Thread
ⁿ/ₐ
C
Length
[Inch]
K
Diameter
[Inch]
P
Length
[Inch]
Q
Length
[Inch]
T
Length
[Inch]
AF
Wrench size
[Inch]
AF1
Wrench size
[Inch]
CNSMASSEXACT
Weight
[g]
120290100
120290100
1/8
M10X1
1.14
0.35
0.16
0.79
0.55
0.55
0.55
16
120290200
120290200
5/32
M10X1
1.14
0.35
0.16
0.79
0.55
0.55
0.55
16
120290300
120290300
3/16
M12X1
1.12
0.39
0.16
0.79
0.59
0.67
0.67
21
120290400
120290400
1/4
M14X1
1.32
0.49
0.16
0.83
0.64
0.67
0.67
25
120290500
120290500
5/16
M16X1
1.42
0.57
0.16
0.83
0.69
0.75
0.75
31
120290600
120290600
3/8
M18X1
1.61
0.62
0.18
0.93
0.79
0.87
0.87
42
120290700
120290700
1/2
M20X1
1.56
0.74
0.18
0.98
0.76
0.94
0.94
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表