目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
12037 - Straight connector, inch tube to mm tube
IMI Norgren
Fittings
Pneufit Imperial
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/straight_adaptors_connectors/12037.prj},{NB=120370406},{CNSORDERNO=120370406},{A=1/4},{AX=6.350},{AY=5.000},{A1=6},{C=1.319},{C1=0.000},{C2=0.000},{K=0.472},{KKX=0.472},{K1=0.472},{KK1X=0.472},{T=0.638},{T1=0.630},{CNSMASSEXACT=16},{INFO=Link},{FONT=1.0},{VERS=1},{X1=2.500},{X2=1.600},{X3=11.400},{X4=7.100},{X5=0.200},{X6=0.500},{X7=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter
[Inch]
A1
Diameter
[mm]
C
Length
[Inch]
K
Diameter
[Inch]
K1
Diameter
[Inch]
T
Length
[Inch]
T1
Length
[Inch]
CNSMASSEXACT
Weight
[g]
120370406
120370406
1/4
6
1.319
0.472
0.472
0.638
0.630
16
120370610
120370610
3/8
10
1.634
0.661
0.661
0.787
0.795
33
120370712
120370712
1/2
12
1.555
0.740
0.740
0.756
0.756
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表