目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0049 - Bulkhead union elbow
IMI Norgren
Fittings
Pneufit C Metric
Elbow adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/2_elbow_adaptors_connectors/c0049.prj},{NB=C00490400},{CNSORDERNO=C00490400},{A=4},{B=M12x1},{BX=12.000},{C=32.5},{E=18.5},{F=5.5},{G=9.0},{P=4},{KV=14},{INFO=PDF Catalog},{X1=32.450},{X2=0.300},{X3=1.400},{X4=1.100},{X5=0.150},{X6=2.500},{X7=0.000},{X8=9.000},{X9=14.650},{E1=18.450},{E2=0.400},{E3=1.300},{E4=1.100},{E5=0.850},{E6=2.000},{E7=7.800},{Y1=5.100},{Y2=9.700},{Y3=5.600},{Y4=7.200},{Y5=9.300},{Y6=10.000},{Y7=12.000},{Y8=10.400},{Y9=10.000},{Y10=8.500},{H1=5.100},{H2=9.700},{H3=5.600},{H4=8.000},{H5=10.000},{H6=10.100},{H7=10.500},{P1=8.000},{P2=4.000},{P3=15.950},{P4=5.000},{SW=14.000},{U1=4.300},{U2=3.000},{U3=14.800},{U4=14.800},{R1=0.000},{T1=20.200},{F1=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Height C
[mm]
E
Length E
[mm]
F
Height F
[mm]
G
Height G
[mm]
P
Height P
[mm]
KV
Wrench size KV
[mm]
C00490400
C00490400
4
M12x1
32.5
18.5
5.5
9.0
4
14
C00490600
C00490600
6
M14x1
38.0
20.5
6.0
11.0
4
17
C00490800
C00490800
8
M16x1
40.5
23.0
6.5
11.5
5
19
C00491000
C00491000
10
M20x1
42.5
23.5
7.0
12.0
5
24
C00491200
C00491200
12
M22x1
48.0
27.5
7.5
15.0
5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表