目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0154/C0254 - 90° Swivel elbow adaptor (extended)
IMI Norgren
Fittings
Pneufit C Metric
Elbow adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/2_elbow_adaptors_connectors/c0154_c0254.prj},{NB=C02540405(M)},{CNSORDERNO=C02540405},{A=4},{B=M5},{BX=5.000},{C=33.5},{E=18.5},{G=4.6},{KV=10},{INFO=PDF Catalog},{X=1},{A1=20.750},{A2=2.000},{X1=18.450},{X2=0.400},{X3=1.300},{X4=1.100},{X5=0.850},{X6=2.000},{X7=7.800},{Y1=5.100},{Y2=9.700},{Y3=5.600},{Y4=8.000},{Y5=10.000},{Y6=10.100},{Y7=10.500},{Y8=8.500},{Y9=10.000},{R1=0.000},{Z1=33.000},{Z2=5.500},{Z3=16.000},{Z4=8.000},{SW=10.000},{U1=4.300},{U2=2.500},{U3=14.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Height C
[mm]
E
Length E
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C02540405
C02540405
4
M5
33.5
18.5
4.6
10
C02540406
C02540406
4
M6
33.0
18.5
4.6
10
C01540418
C01540418
4
R1/8
35.5
18.5
8.0
10
C01540428
C01540428
4
R1/4
37.5
18.5
10.0
14
C01540438
C01540438
4
R3/8
38.5
18.5
11.0
17
C02540605
C02540605
6
M5
38.0
20.5
4.5
12
C02540606
C02540606
6
M6
37.5
20.5
4.5
12
C01540618
C01540618
6
R1/8
40.0
20.5
8.0
12
C01540628
C01540628
6
R1/4
42.0
20.5
10.0
14
C01540638
C01540638
6
R3/8
43.0
20.5
11.0
17
C01540648
C01540648
6
R1/2
46.0
20.5
14.0
21
C01540818
C01540818
8
R1/8
44.0
23.0
8.0
14
C01540828
C01540828
8
R1/4
46.0
23.0
10.0
14
C01540838
C01540838
8
R3/8
47.0
23.0
11.0
17
C01540848
C01540848
8
R1/2
50.0
23.0
14.0
21
C01541018
C01541018
10
R1/8
47.5
23.5
8.0
17
C01541028
C01541028
10
R1/4
49.5
23.5
10.0
17
C01541038
C01541038
10
R3/8
50.5
23.5
11.0
17
C01541048
C01541048
10
R1/2
53.5
23.5
14.0
21
C01541218
C01541218
12
R1/8
54.0
27.5
8.0
19
C01541228
C01541228
12
R1/4
56.0
27.5
10.0
19
C01541238
C01541238
12
R3/8
57.0
27.5
11.0
19
C01541248
C01541248
12
R1/2
60.0
27.5
14.0
21
C01541638
C01541638
16
R3/8
69.0
32.5
11.0
24
C01541648
C01541648
16
R1/2
72.0
32.5
14.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表