目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0268 - Swivel side tee adaptor
IMI Norgren
Fittings
Pneufit C Metric
Tee connectors and adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/4_tee_connectors_adaptors/c0268.prj},{NB=C02680638},{CNSORDERNO=C02680638},{A=6},{B=G3/8},{BX=9.525},{C=50},{E=21.5},{G=9.0},{KV=20},{INFO=PDF Catalog},{L1=6.000},{L1X=6.500},{D1=10.400},{ANG1=51.340},{ANG1X=45.000},{D2=13.000},{L2=15.900},{L3=17.400},{D3=12.000},{L4=18.450},{D4=10.400},{ANG2=10.000},{L5=19.600},{D5=7.700},{L6=21.000},{D6=11.800},{L7=21.400},{D7=7.300},{L8=14.000},{D8=12.000},{L9=19.000},{SW=20.000},{ANGSW=30.000},{L10=17.800},{L11=0.000},{D9=18.800},{D10=17.000},{ANG3=30.000},{D11=14.400},{L12=20.500},{ANG4=30.000},{GVERS=G},{NDM=16.662},{L13=25.500},{CH1=1.000},{RL=18.750},{RD=16.300},{RR=0.950},{X1=15.250},{Y1=0.250},{IL1=5.000},{ID1=4.000},{ID2=6.300},{IR1=0.300},{CH2=0.000},{CC=11.000},{RO=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Height C
[mm]
E
Length E
[mm]
G
Height G
[mm]
KV
Wrench size KV
[mm]
C02680405
C02680405
4
M5
42
20.0
4.5
10
C02680406
C02680406
4
M6
42
20.0
4.5
10
C02680418
C02680418
4
G1/8
43
20.0
6.0
14
C02680428
C02680428
4
G1/4
45
20.0
8.0
17
C02680438
C02680438
4
G3/8
45
20.0
8.0
20
C02680605
C02680605
6
M5
46
21.5
4.5
12
C02680606
C02680606
6
M6
46
21.5
4.5
12
C02680618
C02680618
6
G1/8
47
21.5
6.0
14
C02680628
C02680628
6
G1/4
49
21.5
8.0
17
C02680638
C02680638
6
G3/8
50
21.5
9.0
20
C02680818
C02680818
8
G1/8
50
23.5
6.0
14
C02680828
C02680828
8
G1/4
52
23.5
8.0
17
C02680838
C02680838
8
G3/8
56
23.5
9.0
20
C02680848
C02680848
8
G1/2
54
23.5
10.0
24
C02681018
C02681018
10
G1/8
54
25.5
6.0
17
C02681028
C02681028
10
G1/4
56
25.5
8.0
17
C02681038
C02681038
10
G3/8
57
25.5
9.0
20
C02681048
C02681048
10
G1/2
58
25.5
10.0
24
C02681228
C02681228
12
G1/4
62
30.0
8.0
19
C02681238
C02681238
12
G3/8
63
30.0
9.0
20
C02681248
C02681248
12
G1/2
64
30.0
10.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表