目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0KB0 - Shrouded banjo (out)
IMI Norgren
Fittings
Pneufit C Metric
Banjo flow controler
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/5_banjo_flow_controler/c0kb0.prj},{NB=C0KB00818},{CNSORDERNO=C0KB00818},{A=8},{BX=3.175},{C=33.0},{C1=31.5},{E=14.0},{G=6.0},{KV=8},{NDM=9.728},{L1=26.350},{D1=14.500},{D2=11.000},{L2=10.800},{L3=19.500},{L4=21.500},{D3=14.100},{D4=14.000},{L5=23.200},{D5=9.800},{L6=24.350},{D6=13.800},{L7=25.950},{D7=9.300},{H1=5.050},{H2=12.300},{DH1=14.000},{ANGH1=15.000},{ANGH2=15.000},{LH1=1.500},{LH2=1.500},{HB1=14.150},{HB2=9.100},{DHB1=7.400},{HB3=1.000},{DHB2=8.100},{HB4=3.500},{HB5=2.900},{DHB3=10.800},{DHB4=8.200},{DCHT=0.000},{ACHT=30.000},{ACHT2=30.000},{HR=3.000},{HBR=6.000},{DR=14.000},{CHR=0.200},{DANGR=12.830},{ANGR=30.000},{DOR=10.100},{HOR=7.700},{ROR=0.950},{DR2=0.000},{HR2=0.000},{RR2=0.000},{HT1=17.050},{DHT1=9.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
C1
Height C1
[mm]
E
Height E
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C0KB00405
C0KB00405
4
M5
25.0
23.0
10.5
3.5
8
C0KB00418
C0KB00418
4
G1/8
30.5
31.5
15.0
6.0
8
C0KB00428
C0KB00428
4
G1/4
34.5
37.0
17.5
8.0
12
C0KB00605
C0KB00605
6
M5
28.0
23.0
11.5
3.5
8
C0KB00618
C0KB00618
6
G1/8
31.0
31.5
15.0
6.0
8
C0KB00628
C0KB00628
6
G1/4
35.0
37.0
17.5
8.0
12
C0KB00638
C0KB00638
6
G3/8
38.5
43.5
21.0
8.0
14
C0KB00818
C0KB00818
8
G1/8
33.0
31.5
14.0
6.0
8
C0KB00828
C0KB00828
8
G1/4
37.0
37.0
17.0
8.0
12
C0KB00838
C0KB00838
8
G3/8
40.0
43.5
21.0
8.0
14
C0KB00848
C0KB00848
8
G1/2
46.0
50.0
23.0
9.0
17
C0KB01028
C0KB01028
10
G1/4
39.0
37.0
19.0
8.0
12
C0KB01038
C0KB01038
10
G3/8
42.0
43.5
20.0
8.0
14
C0KB01048
C0KB01048
10
G1/2
47.5
50.0
23.0
9.0
17
C0KB01228
C0KB01228
12
G1/4
41.0
37.0
20.5
8.0
12
C0KB01238
C0KB01238
12
G3/8
46.0
43.5
19.0
8.0
14
C0KB01248
C0KB01248
12
G1/2
50.0
50.0
21.5
9.0
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表