目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0A70 - Branch adaptor
IMI Norgren
Fittings
Pneufit C Metric
Cross Manifolds
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/6_cross_manifolds/c0a70.prj},{NB=C0A700828},{CNSORDERNO=C0A700828},{A=8},{BX=6.350},{C=28.0},{E=28.5},{G=6.0},{H=17.5},{L=15.0},{KV=12},{H1=9.500},{H2=0.000},{H3=0.100},{H4=1.500},{H5=10.000},{H6=1.500},{H7=0.100},{H8=5.600},{H9=28.300},{D1=18.000},{D2=17.200},{D3=0.000},{D4=14.800},{D5=17.000},{D6=12.725},{D7=13.400},{D8=11.075},{HR=7.452},{WR=5.801},{R=1.200},{R2=6.650},{HC=0.650},{HD=12.000},{L1=5.900},{PD1=7.400},{L2=27.900},{L3=11.100},{L4=1.600},{L5=8.800},{L6=2.000},{L7=1.118},{L8=0.132},{L9=1.150},{L10=1.600},{L12=0.000},{DY1=2.090},{DY2=9.300},{DY3=13.800},{DY4=9.800},{DY5=12.500},{DY6=14.000},{DY7=14.200},{DY8=14.800},{DY9=11.600},{SR1=9.000},{SR2=1.001},{HR1=9.640},{WR1=0.424},{LS1=12.700},{LS2=23.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Height C
[mm]
E
Length E
[mm]
G
Thread length G
[mm]
H
Height H
[mm]
L
Length L
[mm]
KV
Wrench size KV
[mm]
C0A700405
C0A700405
4
M5
18.0
19.5
3.6
10.0
10.5
8
C0A700618
C0A700618
6
G1/8
23.5
23.0
4.5
14.0
12.5
8
C0A700828
C0A700828
8
G1/4
28.0
28.5
6.0
17.5
15.0
12
C0A701028
C0A701028
10
G1/4
28.0
31.0
6.0
19.0
17.5
12
C0A701038
C0A701038
10
G3/8
32.5
31.0
6.0
21.0
17.5
14
C0A701238
C0A701238
12
G3/8
32.5
36.0
6.0
22.5
20.5
14
C0A701248
C0A701248
12
G1/2
34.0
36.5
7.5
23.0
20.5
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表