目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0N70 - Branch adaptor
IMI Norgren
Fittings
Pneufit C Metric
Cross Manifolds
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/6_cross_manifolds/c0n70.prj},{NB=C0N701028},{CNSORDERNO=C0N701028},{A=10},{BX=6.350},{C=29.0},{E=31.0},{G=10},{H=19.5},{L=17.5},{KV=15},{H1=11.000},{H2=1.000},{H3=0.100},{H4=1.500},{H5=12.500},{H6=1.500},{H7=0.100},{H8=5.000},{H9=32.700},{H10=1.000},{D1=22.500},{D2=20.768},{D3=17.700},{D4=17.150},{D5=16.800},{D6=16.175},{D7=19.000},{D8=14.113},{HR=8.662},{WR=7.652},{R=1.200},{R2=10.500},{HC=0.577},{HD=19.000},{L1=5.500},{PD1=8.750},{L2=30.850},{L3=11.300},{L4=1.750},{L5=9.000},{L6=2.450},{L7=1.188},{L8=0.212},{L9=1.250},{L10=1.800},{L12=1.500},{DY1=2.480},{DY2=11.000},{DY3=16.600},{DY4=11.800},{DY5=14.600},{DY6=17.000},{DY7=17.100},{DY8=17.500},{DY9=14.000},{SR1=11.250},{SR2=1.001},{HR1=16.499},{WR1=11.506}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Height C
[mm]
E
Length E
[mm]
G
Thread length G
[mm]
H
Height H
[mm]
L
Length L
[mm]
KV
Wrench size KV
[mm]
C0N700618
C0N700618
6
R1/8
25.0
23.0
8
14.5
12.5
11
C0N700828
C0N700828
8
R1/4
29.0
28.5
10
18.5
15.0
15
C0N701028
C0N701028
10
R1/4
29.0
31.0
10
19.5
17.5
15
C0N701038
C0N701038
10
R3/8
32.5
31.0
11
20.5
17.5
19
C0N701238
C0N701238
12
R3/8
32.5
36.0
11
22.0
20.5
19
C0N701248
C0N701248
12
R1/2
39.5
36.5
14
25.5
20.5
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表