目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0Q71 - Double universal tee
IMI Norgren
Fittings
Pneufit C Metric
Cross Manifolds
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/6_cross_manifolds/c0q71.prj},{NB=C0Q710818},{CNSORDERNO=C0Q710818},{A=8},{B=R1/8},{BX=3.175},{C=52},{E=52.0},{G=8},{H=22.5},{J=18},{KV=14},{INFO=PDF Catalog},{L1=25.600},{D1=14.500},{L2=8.750},{D2=11.000},{L3=19.200},{L4=21.200},{D3=14.100},{L5=22.450},{D4=14.000},{D5=12.500},{L6=23.600},{D6=9.800},{L7=25.200},{D7=13.800},{D8=9.300},{H1=8.950},{H2=11.450},{DH1=15.400},{DH2=15.000},{H3=14.450},{H4=22.450},{SW=14.000},{NDM=9.728},{ID=3.000},{ID2=8.300},{IL=7.300},{XH=2.500},{XW=13.500},{CR=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
E
Height E
[mm]
G
Thread length G
[mm]
H
Length H
[mm]
J
Length J
[mm]
KV
Wrench size KV
[mm]
C0Q710418
C0Q710418
4
R1/8
52
47.0
8
22.5
18
14
C0Q710428
C0Q710428
4
R1/4
63
50.5
10
27.5
22
17
C0Q710438
C0Q710438
4
R3/8
65
54.5
11
29.0
22
21
C0Q710448
C0Q710448
4
R1/2
74
58.5
14
34.0
24
24
C0Q710618
C0Q710618
6
R1/8
52
48.5
8
22.5
18
14
C0Q710628
C0Q710628
6
R1/4
63
52.0
10
27.5
22
17
C0Q710638
C0Q710638
6
R3/8
65
56.0
11
29.0
22
21
C0Q710648
C0Q710648
6
R1/2
74
58.5
14
34.0
24
24
C0Q710818
C0Q710818
8
R1/8
52
52.0
8
22.5
18
14
C0Q710828
C0Q710828
8
R1/4
63
55.5
10
27.5
22
17
C0Q710838
C0Q710838
8
R3/8
65
59.5
11
29.0
22
21
C0Q710848
C0Q710848
8
R1/2
74
62.5
14
34.0
24
24
C0Q711018
C0Q711018
10
R1/8
52
56.0
8
22.5
18
14
C0Q711028
C0Q711028
10
R1/4
63
59.5
10
27.5
22
17
C0Q711038
C0Q711038
10
R3/8
65
63.5
11
29.0
22
21
C0Q711048
C0Q711048
10
R1/2
74
67.0
14
34.0
24
24
C0Q711228
C0Q711228
12
R1/4
63
66.0
10
27.5
21
17
C0Q711238
C0Q711238
12
R3/8
65
70.0
11
29.0
21
21
C0Q711248
C0Q711248
12
R1/2
74
74.5
14
34.0
24
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表