目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
M0040 - Union elbow
IMI Norgren
Fittings
Pneufit M Metric
Elbow adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_m_metric/2_elbow_adaptors_connectors/m0040.prj},{NB=M00400300},{CNSORDERNO=M00400300},{A=3},{D=3.2},{E=13.5},{H=5.5},{O=7.5},{INFO=PDF Catalog},{X1=13.600},{X2=0.280},{X3=1.500},{X4=0.900},{X5=0.700},{X6=1.400},{X7=5.200},{Y1=7.200},{Y2=4.200},{Y3=7.000},{Y4=7.500},{Y5=5.400},{Y6=4.024},{U1=3.200},{U2=2.400},{U3=11.400},{T1=5.350},{T2=8.250},{T3=5.000},{T4=3.200},{B1=3.600},{B2=2.000},{K1=1.500},{K2=3.550},{A1=0.200},{A2=35.690}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
D
Diameter D
[mm]
E
Length E
[mm]
H
Height H
[mm]
O
Width O
[mm]
M00400300
M00400300
3
3.2
13.5
5.5
7.5
M00400400
M00400400
4
3.2
14.5
6.0
8.5
M00400600
M00400600
6
3.2
16.5
7.0
10.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表