目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
FAS 15 mm MICROSOL 2/2 MS - Media separated solenoid valve
IMI Norgren
Valves
Miniature Valves
Miniature Media Separated Valves
15mm MICROSOL MS
Powered by
CAD模型選擇
{imi_precision/6_valves/5_miniature_valves/media_separated_valves/microsol_ms/microsol_ms_22.prj},{NB=01-213E-01-51+EHP+AYZ(0...10 / 0...145)},{SYM=microsol_ms_22_pic.png},{O=0.8},{P=0...10 / 0...145},{SLM=PVDF/FPM},{ACC=},{INFOWWW=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BP
Back pressure
[bar / psi]
KV
kv factor (Cv=0.07kv in gal/min)
[l/min]
01-213E-01-51+EHP+AYZ
01-213E-01-51+EHP+AYZ
0...1.8 / 0...26
0.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表