目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
FAS 8 mm CHIPSOL - Direct acting solenoid valve
IMI Norgren
Valves
Miniature Valves
Miniature Solenoid Valves
8mm CHIPSOL
Powered by
CAD模型選擇
{imi_precision/6_valves/5_miniature_valves/miniature_solenoid_valves/chipsol/chipsol.prj},{NB=14-211CA00-HH++AYJ},{OP=2/2},{F=NC},{O=0.5},{SLM=HNBR},{ACC=},{INFOWWW=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
KV
kv factor (Cv=0.07kv)
[l/min]
P
Operating pressure
[bar / psi]
SLM
Seal Material
ⁿ/ₐ
14-211CA00-HH++AYJ
14-211CA00-HH++AYJ
0.11
0...8 / 0...116
HNBR
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表