目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Fitting Groups 22 - Vacuum Cup Fittings
IMI Norgren
Vacuum
Vacuum Cups and Fittings
Vacuum Cup Fittings
Powered by
CAD模型選擇
{imi_precision/7_vacuum/6_vacuum_cups_and_fittings/vacuum_cup_fittings/fitting_group_22.prj},{NB=NVCF22M-18F},{CNSORDERNO=NVCF22M-18F},{TS=G1/8 Female},{A=0.69 (17.5 mm)},{B=0.50 (12.7 mm)},{C=1.25 (31.8 mm)},{D=0.34 (8.7 mm)},{E=N/A},{W=0.67 (19.0 g)},{MAT=Aluminum},{XA=17.500},{XB=12.700},{XC=31.800},{XD=8.700},{XE=0.000},{INFOWWW=Link},{INFOPATH=http://onenorgren.uberflip.com/nas/z8551ct},{FONT=1.25},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
Hex
[Inch]
B
Length
[Inch]
C
Diameter
[Inch]
D
Diameter
[Inch]
W
Weight
[oz]
MAT
Material
ⁿ/ₐ
NVCF22M-14F
NVCF22M-14F
G1/4 Female
0.69 (17.5 mm)
0.50 (12.7 mm)
1.25 (31.8 mm)
0.45 (11.5 mm)
0.6 (17.0 g)
Aluminum
NVCF22M-18F
NVCF22M-18F
G1/8 Female
0.69 (17.5 mm)
0.50 (12.7 mm)
1.25 (31.8 mm)
0.34 (8.7 mm)
0.67 (19.0 g)
Aluminum
NVCF22-14F
NVCF22-14F
1/4 NPT Female
0.75 (19.1 mm)
0.50 (12.7 mm)
1.25 (31.8 mm)
0.44 (11.1 mm)
0.6 (17.0 g)
Aluminum
NVCF22-18F
NVCF22-18F
1/8 NPT Female
0.75 (19.1 mm)
0.50 (12.7 mm)
1.25 (31.8 mm)
0.33 (8.4 mm)
0.67 (19.0 g)
Aluminum
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表