目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A08.01 Form E - Cable clip metal
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A08 Cable clip metal
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a08_kabelklemme_metall/a08_01_form_e.prj},{NB=IMS 160070650KABELKLEMME FI 5,0 - 11,0 MM VZ FL PASS(53)},{V=10},{CNSORDERNO=160070650},{FORM=a08_01_form_e.jpg},{ARTCODE=KABELKLEMME FI 5,0 - 11,0 MM VZ FL PASS},{A=5.00},{AX=[5.00:11.00]},{BD=3.00},{BDX=[3.00:6.00]},{B=18.00},{S=0.40},{CNSMASSEXACT=2.50},{CNSMATNO=CK 67},{CNSOBFL=VZ FL PASS },{CNSORDERNOOLD=16070650}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
AX
[mm]
BDX
Thickness
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 160072830 / KABELKLEM...
160072830
CABLE CLIP Ø 2,5 - 10,0 M...
[2.50:10.00]
[1.00:2.00]
16.00
0.40
2.10
CK 67
MKB SI
IMS 160076480 / KABELKLEM...
160076480
CABLE CLIP Ø 2,5 - 10,0 M...
[2.50:10.00]
[1.00:2.00]
16.00
0.40
2.00
1.4310
GEWASCH
IMS 16007283A / KABELKLEM...
16007283A
CABLE CLIP Ø 2,5 - 10,0 M...
[2.50:10.00]
[1.00:2.00]
16.00
0.40
2.01
CK 67
MKB SI GZ
IMS 160066770 / KABELKLEM...
160066770
CABLE CLIP Ø 4,5 - 10,0 M...
[4.50:10.00]
[0.80:3.00]
24.00
0.40
4.39
CK 67
MKB SW
IMS 16006677A / KABELKLEM...
16006677A
CABLE CLIP Ø 4,5 - 10,0 M...
[4.50:10.00]
[0.80:3.00]
24.00
0.40
4.19
CK 67
MKB SI
IMS 16006677B / KABELKLEM...
16006677B
CABLE CLIP Ø 4,5 - 10,0 M...
[4.50:10.00]
[0.80:3.00]
24.00
0.40
4.36
CK 67
MKB SI GZ
IMS 160066280 / KABELKLEM...
160066280
CABLE CLIP Ø 5,0 - 11,0 M...
[5.00:11.00]
[3.00:6.00]
18.00
0.40
2.49
CK 67
MKB SW
IMS 160070650 / KABELKLEM...
160070650
CABLE CLIP Ø 5,0 - 11,0 M...
[5.00:11.00]
[3.00:6.00]
18.00
0.40
2.50
CK 67
VZ FL PASS
IMS 160005010 / KABELKLEM...
160005010
CABLE CLIP Ø 5,0 MM METAL...
[5.00:11.00]
[3.50:5.00]
18.00
0.40
2.67
CK 67
MKB SI
IMS 160070500 / KABELKLEM...
160070500
CABLE CLIP Ø 7,0 - 13,0 M...
[7.00:13.00]
[0.80:3.00]
18.00
0.40
2.47
CK 67
MKB SI
IMS 16007050A / KABELKLEM...
16007050A
CABLE CLIP Ø 7,0 - 13,0 M...
[7.00:13.00]
[0.80:3.00]
18.00
0.40
2.50
CK 67
MKB SI GZ
IMS 160064120 / KABELKLEM...
160064120
CABLE CLIP Ø 7,0 - 13,0 M...
[7.00:13.00]
[3.00:6.00]
18.00
0.40
2.47
CK 67
MKB SI
IMS 160064350 / KABELKLEM...
160064350
CABLE CLIP 2 X Ø 12,0 MM ...
[12.00]
[0.80:3.00]
18.00
0.45
4.28
CK 67
MKB SW
IMS 160076550 / KABELKLEM...
160076550
CABLE CLIP Ø 12,0 MM 1.43...
[12.00]
[1.00:3.00]
18.00
0.50
3.30
CK 67
GEWASCH
IMS 16006435A / KABELKLEM...
16006435A
CABLE CLIP 2 X Ø 12,0 MM ...
[4.00:12.00]
[0.80:3.00]
18.00
0.45
4.30
CK 67
MKB SI GZ
IMS 160077690 / KABELKLEM...
160077690
CABLE CLIP Ø 14,7 - 15,3 ...
[14.70:15.30]
[3.50:4.00]
15
0.4
2.80
CK 67
MKB SW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表