目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A11.02 Form 1 - Cable holder self-adhesive (plastic)
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A11 Cable holder self-adhesive
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a11_kabelhalter_selbstklebend/a11_02_form_1.prj},{NB=IMS 190070420 LEITUNGSHALTER FI 6,0 - 12,0 MM PP SCHWARZ SELBSTKLEBEND(6)},{CNSORDERNO=190070420},{ARTCODE=LEITUNGSHALTER FI 6,0 - 12,0 MM PP SCHWARZ SELBSTKLEBEND},{A=25.00},{B=25.00},{C=32.50},{D=10.00},{E=6},{EX=[6.0:12.0]},{CNSMASSEXACT=2.80},{CNSMATNO=PP},{FARBE=S},{VER=3.00},{CNSORDERNOOLD=19070420}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EX
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
FARBE
ⁿ/ₐ
IMS 190070420 / LEITUNGSH...
190070420
LEITUNGSHALTER FI 6,0 - 1...
25.00
25.00
32.50
10.00
[6.0:12.0]
2.80
PP
S
IMS 190065670 / KABELHALT...
190065670
KABELHALTER FI 22,2 - 25,...
50.80
25.40
45.30
12.70
[22.2:25.4]
9.31
PA 66
N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表