目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B03.01 Form 4 - U clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B03 U clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b03_u_klammer/u_klammer_form_4.prj},{NB=IMS 37000561BU-CLIP 2,75 - 3,2 MM METAL CONTAINING ANTI-CORROSION COATING 2.0 SILVER(2.75)},{CNSORDERNO=37000561B},{AX1=3.200},{FORM=form_4.jpg},{FORMX=4},{ARTCODE=U-KLAMMER 2,75 - 3,2 MM MKB 2.0 SI},{BD=2.75},{BDX=[2.75:3.20]},{A=3.20},{B=20.00},{C=13.30},{S=0.50},{CNSMASSEXACT=2.15},{CNSMATNO=Federstahl CK 67},{CNSOBFL=MKB SI},{XX=100},{VERS=1},{CNSORDERNOOLD=3700561B}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BDX
[mm]
A
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 370006220 / U CLIP 0,...
370006220
U CLIP 0,75 - 2,0 MM META...
[0.75:2.00]
2.00
13.00
4.70
0.30
0.28
Spring steel CK 67
MKB SW
IMS 37000622A / U CLIP 0,...
37000622A
U CLIP 0,75 - 2,0 MM ZINC...
[0.75:2.00]
2.00
13.00
4.70
0.30
0.30
Spring steel CK 67
VZ FL PASS
IMS 37000622B / U CLIP 0,...
37000622B
U CLIP 0,75 - 2,0 MM META...
[0.75:2.00]
2.00
13.00
4.70
0.30
0.28
Spring steel CK 67
MKB SI
IMS 370009170 / U CLIP 0,...
370009170
U CLIP 0,75 - 2,0 MM ZINC...
[0.75:2.00]
2.00
13.00
4.80
0.30
0.29
Spring steel CK 67
VZ FL PASS
IMS 37000917A / U CLIP 0,...
37000917A
U CLIP 0,75 - 2,0 MM META...
[0.75:2.00]
2.00
13.00
4.80
0.30
0.28
Spring steel CK 67
MKB SW GZ
IMS 370076830 / U CLIP 0,...
370076830
U CLIP 0,8 - 3,0 MM METAL...
[0.80:3.00]
3.20
13.00
8.30
0.40
0.64
Spring steel CK 67
MKB SI GZ
IMS 370070380 / U CLIP 1,...
370070380
U CLIP 1,0 MM ZINC-PLATED...
[1.00]
1.50
40.00
7.75
0.40
1.85
Spring steel CK 67
VZ FL PASS
IMS 370068020 / U CLIP 1,...
370068020
U CLIP 1,0 - 1,5 MM ZINC-...
[1.00:1.50]
2.00
13.00
8.50
0.40
0.74
Spring steel CK 67
VZ FL PASS
IMS 370007390 / U CLIP 1,...
370007390
U CLIP 1,0 - 2,0 MM METAL...
[1.00:2.00]
2.80
20.00
14.00
0.60
2.65
Spring steel CK 67
MKB SW
IMS 37000739A / U CLIP 1,...
37000739A
U CLIP 1,0 - 2,0 MM ZINC-...
[1.00:2.00]
2.80
20.00
14.00
0.60
2.65
Spring steel CK 67
VZ FL PASS
IMS 370060720 / U CLIP 1,...
370060720
U CLIP 1,0 - 2,2 MM PHOSP...
[1.00:2.20]
2.75
20.00
8.75
0.50
1.38
Spring steel CK 67
MKB SW
IMS 370072030 / U CLIP 1,...
370072030
U CLIP 1,0 - 3,0 MM METAL...
[1.00:3.00]
3.40
15.00
11.90
0.40
0.80
Spring steel CK 67
MKB SI GZ
IMS 370052680 / U CLIP 1,...
370052680
U CLIP 1,5 - 1,75 MM ZINC...
[1.50:1.75]
2.00
13.00
6.50
0.30
0.37
Spring steel CK 67
VZ FL PASS
IMS 370006680 / U CLIP 1,...
370006680
U CLIP 1,5 - 2,0 MM ZINC-...
[1.50:2.00]
2.50
13.00
8.50
0.40
0.72
Spring steel CK 67
VZ FL PASS
IMS 370060940 / U CLIP 1,...
370060940
U CLIP 1,5 - 2,5 MM ZINC-...
[1.50:2.50]
2.80
4.00
7.00
0.40
0.20
Spring steel CK 67
VZ
IMS 370076760 / U-CLIP 1,...
370076760
U-CLIP 1,5 - 2,5 METALLIC...
[1.50:2.50]
3.00
13.00
8.10
0.40
0.56
Spring steel CK 67
MKB SI GZ
IMS 370008840 / U CLIP 1,...
370008840
U CLIP 1,5 - 3,25 MM ZINC...
[1.50:3.25]
3.50
13.00
6.00
0.40
0.51
Spring steel CK 67
VZ FL PASS
IMS 370007270 / U CLIP 1,...
370007270
U CLIP 1,5 - 3,5 MM ZINC-...
[1.50:3.50]
4.00
20.00
13.00
0.55
2.50
Spring steel CK 67
VZ MATT
IMS 37000727A / U CLIP 1,...
37000727A
U CLIP 1,5 - 3,5 MM METAL...
[1.50:3.50]
4.00
20.00
13.00
0.55
2.54
Spring steel CK 67
MKB SW
IMS 370005950 / U CLIP 1,...
370005950
U CLIP 1,6 - 2,2 MM METAL...
[1.60:2.20]
2.50
13.00
8.50
0.40
0.68
Spring steel CK 67
MKB SI
IMS 370070870 / U CLIP 1,...
370070870
U CLIP 1,7 - 2,3 MM ZINC-...
[1.70:2.30]
2.00
8.00
6.50
0.25
0.20
Spring steel CK 67
VZ FL PASS
IMS 37007087A / U CLIP 1,...
37007087A
U CLIP 1,7 - 2,3 MM METAL...
[1.70:2.30]
2.00
8.00
6.50
0.25
0.20
Spring steel CK 67
MKB SI GZ
IMS 37007087B / U CLIP 1,...
37007087B
U CLIP 1,7 - 2,3 MM PHOSP...
[1.70:2.30]
2.00
8.00
6.50
0.25
0.20
Spring steel CK 67
PHO IMP
IMS 370077380 / U-CLIP 1,...
370077380
U-CLIP 1,7 - 2,3 MM METAL...
[1.70:2.30]
2.10
8.00
6.10
0.25
0.20
Spring steel CK 67
MKB SI
IMS 370007040 / U CLIP 1,...
370007040
U CLIP 1,75 - 2,25 MM PHO...
[1.75:2.25]
2.50
13.00
9.00
0.30
0.53
Spring steel CK 67
PHO IMP
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B03.01 Form 1 - U CLIP
IMS UNIVERSAL Fastening elements
21.03.2022
U-Clamp RUC - U-Clamp RUC
Sikla
27.06.2024
B04.01 Form 1 - Plug-in clip
IMS UNIVERSAL Fastening elements
21.03.2022
B03.02 Form 1 - U clip
IMS UNIVERSAL Fastening elements
21.03.2022
B03.01 Form 2 - U clip
IMS UNIVERSAL Fastening elements
21.03.2022
B03.01 Form 3 - U clip
IMS UNIVERSAL Fastening elements
21.03.2022
E01.02 Form 2 - Hole plug
IMS UNIVERSAL Fastening elements
21.03.2022
B04.02 Form 1 - Plug-in clip
IMS UNIVERSAL Fastening elements
21.03.2022
R22 (Imperial) - Rod Seal - Series 122 (Imperial)
System Seals
19.10.2020
R51 (Imperial) - Rod Seal - Series 151 (Imperial)
System Seals
19.10.2020
R06 (Metric) - Standard Duty Rod U-Cup - Series 106 (Metric)
System Seals
19.10.2020
R17 (Metric) - Rod U-Cup Seal - Series 117 (Metric)
System Seals
19.10.2020
G45R (Imperial) - High-Strength Composite Guide Band - Series 845, Rod (Imp...
System Seals
19.10.2020
W11 (Metric) - Double-Acting Snap-In Wiper - Series 311 (Metric)
System Seals
28.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表