目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
E02.02 - Metal hole plug
IMS UNIVERSAL Fastening elements
E - Locking and protecting of holes and through holes
E02 Metal hole plug
Powered by
CAD模型選擇
{ims_verbindungstechnik/e/e02_metall_abdeckstopfen/e02_02.prj},{NB=IMS 010005040ABDECKSTOPFEN 9,5 - 9,7 MM NI(9.5,3)},{CNSORDERNO=010005040},{ARTCODE=ABDECKSTOPFEN 9,5 - 9,7 MM NI},{BL=9.50},{BLX=[9.5:9.7]},{BD=3.00},{BDX=[3:4]},{A=13.5},{B=2.00},{C=7.50},{CNSMASSEXACT=1.01},{CNSMATNO=FEDERSTAHL CK 67},{CNSOBFL=NI},{VER=2},{VERS=1},{CNSORDERNOOLD=01005040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 010005040 / ABDECKSTO...
010005040
HOLE PLUG Ø 9,5 - 9,7 MM ...
[9.5:9.7]
[3:4]
13.5
2.00
7.50
1.01
STEEL SPRING CK 67
NI
IMS 01000504A / ABDECKSTO...
01000504A
HOLE PLUG Ø 9,5 - 9,7 MM ...
[9.5:9.7]
[3:4]
13.5
2.00
7.50
0.87
STEEL SPRING CK 67
TAUCHPARAF
IMS 010064710 / ABDECKSTO...
010064710
HOLE PLUG Ø 14,6 - 15,0 M...
[14.6:15]
[1.5:1.6]
21
3.30
4.30
1.34
1.4310
BL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表