Flange Type - SHW-CA
Indunorm
Linear Motion Systems
LM Guide
LM Guide with Caged Ball/Roller
Caged Ball
LM Guide SHW
Powered by
CAD模型選擇
{indunorm/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_ball/lm_guide_shw/shw_ca_asmtab.prj},{NB=SHW17CA1SSM-110LM_G15_0_Without_grease_nipple_29-5_0_0_0},{PD=110},{LEND=5190.00},{LPORM=70.00},{LPORX=1000.00},{M=17.00},{W=60.00},{LTR=51.00},{B=53.00},{C=26.00},{H=3.30},{L1=38.00},{T=6.00},{K=14.50},{N=4.00},{W1=33.00},{W2=13.50},{M1=8.60},{F=40.00},{D1=4.50},{D2=7.50},{HM=5.30},{MAXL=1800.00},{GA=15.00},{H3=2.50},{ND=3.000},{MN=SHW17CAM},{MX=M},{INFO=InfoText},{INFO1=InfoText},{TH=1},{PPATH=shw_ca/shw_ca_asmtpl.prj},{RADCX='','No Symbol : Normal','C1','C1 : Light preload'},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=110.0},{ACCG=},{G=},{GX=15},{NR=},{POR=0},{GPJ=},{P1=29.5},{P2=0},{P3=0},{P4=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MN
Model No.
ⁿ/ₐ
GX2
Length G
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
Rail connection
ⁿ/ₐ
SHW12CA1SSM+70LM (G15g15,...
SHW12CAM
15.00
No connection
SHW14CA1SSM+70LM (G15g15,...
SHW14CAM
15.00
No connection
SHW17CA1SSM+110LM (G15g15...
SHW17CAM
15.00
No connection
SHW21CA1SS+130L (G15g15, ...
SHW21CA
15.00
No connection
SHW27CA1SS+160L (G20g20, ...
SHW27CA
20.00
No connection
SHW35CA1SS+280L (G20g20, ...
SHW35CA
20.00
No connection
SHW50CA1SS+280L (G20g20, ...
SHW50CA
20.00
No connection
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表