KSH-Tr-R - high speed screw jack rotating version trapezoidal spindle
INKOMA-GROUP
screw jacks/ bevel gearboxes
KSH bevel gear high speed screw jack
Powered by
CAD模型選擇
{inkoma/getriebe/ksh_getriebe/ksh_tr_r_asmtab.prj},{NB=KSH-1-R-100-2:1_FMS(0)},{AUSF=1000.000},{DKN=24.000},{DKK=19.000},{D5=17.000},{DK1=46.000},{DK2=46.000},{DK42=60.000},{DK43=60.000},{L5=90.000},{L6=25.000},{L7=20.000},{L8=20.000},{L9=25.000},{L15=2.000},{L162=35.000},{L163=35.000},{L17=10.000},{H1=140.000},{H3=90.000},{H4=75.000},{H7=23.000},{H14=72.000},{H16=90.000},{H172=85.000},{H173=85.000},{H182=122.000},{H183=122.000},{H19N=0.000},{H19K=0.000},{H20=0.000},{H21N=10.000},{H21K=8.380},{H22=15.000},{H23=0.000},{H24=89.000},{H25N=8.000},{H25K=6.650},{H26=10.000},{H27=0.000},{H28N=0.000},{H28K=0.000},{H29=0.000},{W2=18.000},{W3=12.000},{W12=6.000},{W13=4.000},{W22=28.000},{W23=28.000},{TK12=3.500},{HUB=100},{HUBST=0},{I=2:1},{L=FMS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
order code
ⁿ/ₐ
H1
housing height
[mm]
H16
housing dimensions
[mm]
W2
input shaft diameter if I=2:1
[mm]
W3
input shaft diameter if I=3:1
[mm]
KSH-1-R-100-2:1_FMS
KSH-1-R
140.000
90.000
18.000
12.000
KSH-2-R-100-2:1_FMS
KSH-2-R
190.000
140.000
32.000
28.000
KSH-3-R-100-2:1_FMS
KSH-3-R
295.000
230.000
55.000
40.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表