RS - Stainless Steel-Construction Tubes, square, for Tube Clamp Connectors
Inocon
1 Connecting
1D Connecting accessories
RS
RS V
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/rs/rs_v/rs_ed.prj},{NB=Edelstahl-Konstruktionsrohr RS-V20-2-ED-200},{PARTNUMBER=RS-V20-2-ED-200},{S1=V20},{S1X=20},{VER=1},{L=200},{S2=16},{W2=2},{MAT=Edelstahl},{WEIGHT=0.1770},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails},{MAT2=ganter_grau}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
S1
Square
[mm]
L
Length ±0.5
[mm]
S2
[mm]
W2
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Construct...
RS-V20-2-ED-200
V20
200
16
2
Stainless Steel
0.1770
76090000
YES
Stainless Steel-Construct...
RS-V20-2-ED-500
V20
500
16
2
Stainless Steel
0.4440
76090000
YES
Stainless Steel-Construct...
RS-V20-2-ED-1000
V20
1000
16
2
Stainless Steel
0.8880
76090000
YES
Stainless Steel-Construct...
RS-V20-2-ED-2000
V20
2000
16
2
Stainless Steel
1.7760
76090000
YES
Stainless Steel-Construct...
RS-V25-2-ED-200
V25
200
21
2
Stainless Steel
0.2270
76090000
YES
Stainless Steel-Construct...
RS-V25-2-ED-500
V25
500
21
2
Stainless Steel
0.5680
76090000
YES
Stainless Steel-Construct...
RS-V25-2-ED-1000
V25
1000
21
2
Stainless Steel
1.1340
76090000
YES
Stainless Steel-Construct...
RS-V25-2-ED-2000
V25
2000
21
2
Stainless Steel
1.1340
76090000
YES
Stainless Steel-Construct...
RS-V30-2-ED-200
V30
200
26
2
Stainless Steel
0.3760
76090000
YES
Stainless Steel-Construct...
RS-V30-2-ED-500
V30
500
26
2
Stainless Steel
0.9400
76090000
YES
Stainless Steel-Construct...
RS-V30-2-ED-1000
V30
1000
26
2
Stainless Steel
1.8800
76090000
YES
Stainless Steel-Construct...
RS-V30-2-ED-2000
V30
2000
26
2
Stainless Steel
1.8800
76090000
YES
Stainless Steel-Construct...
RS-V35-2-ED-200
V35
200
31
2
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V35-2-ED-500
V35
500
31
2
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V35-2-ED-1000
V35
1000
31
2
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V35-2-ED-2000
V35
2000
31
2
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V40-3-ED-200
V40
200
34
3
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V40-3-ED-500
V40
500
34
3
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V40-3-ED-1000
V40
1000
34
3
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V40-3-ED-2000
V40
2000
34
3
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V45-3-ED-200
V45
200
39
3
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V45-3-ED-500
V45
500
39
3
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V45-3-ED-1000
V45
1000
39
3
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V45-3-ED-2000
V45
2000
39
3
Stainless Steel
0.0000
76090000
YES
Stainless Steel-Construct...
RS-V50-3-ED-200
V50
200
44
3
Stainless Steel
0.0000
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表