目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N091 - Self lubricating bushings type ISO 9448 N091
Intercom
Standard Guide Elements
Guide bushes
collare_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/collare_strisciamento/n091.prj},{NB=N091320000},{TYPE=N091},{D1=32},{D2=48},{D3=53},{D4=56},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=93},{L1=30},{L2=4.5},{L3=7},{L4=23.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{NDM=8.000},{KDM=6.647},{A1=8.870},{A2=2.300},{A3=2.300},{NDM1=6.466},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
H7
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L4
[mm]
STAFFETTA
Clamps and screws
ⁿ/ₐ
N091190000
N091190000
N091
19
32
39
40
52
67.9
22.3
32.0
59
23
15.0
M6
N091200000
N091200000
N091
20
32
39
40
52
67.9
22.3
32.0
59
23
15.0
M6
N091240000
N091240000
N091
24
40
46
48
60
75.8
24.3
35.4
79
23
19.0
M6
N091250000
N091250000
N091
25
40
46
48
60
75.8
24.3
35.4
79
23
19.0
M6
N091300000
N091300000
N091
30
48
53
56
67
82.7
26.0
38.5
93
30
23.0
M8
N091320000
N091320000
N091
32
48
53
56
67
82.7
26.0
38.5
93
30
23.0
M8
N091380000
N091380000
N091
38
58
63
66
77
92.7
28.5
42.8
108
37
28.0
M8
N091400000
N091400000
N091
40
58
63
66
77
92.7
28.5
42.8
108
37
28.0
M8
N091480000
N091480000
N091
48
70
77
80
91
106.6
32.0
48.8
127
47
34.0
M8
N091500000
N091500000
N091
50
70
77
80
91
106.6
32.0
48.8
127
47
34.0
M8
N091630000
N091630000
N091
63
85
92
95
106
121.5
35.8
55.3
150
60
41.5
M8
N091800000
N091800000
N091
80
105
115
118
129
144.4
41.5
65.3
150
60
52.0
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表