目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
Bushing N322 - Flanged bushings in steel and bronze inside N322
Intercom
Standard Guide Elements
Guide bushes
flangia_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/flangia_strisciamento/bussola_n322.prj},{NB=N322320000},{TYPE=N322},{D1=32},{D2=48},{D4=72},{D6=58},{D8=5.5},{D6X=9.0},{L1=72},{L2=47},{L3=25},{M=4.5},{L5=10},{R=1.5},{T=5.7},{K=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
H5
[mm]
D2
[mm]
D4
[mm]
D6
[mm]
D8
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
L5
[mm]
R
[mm]
T
[mm]
N322190000
N322190000
N322
19
32
50
40
4.5
52
37
15
4.0
7
1.0
4.5
N322200000
N322200000
N322
20
32
50
40
4.5
52
37
15
4.0
7
1.0
4.5
N322240000
N322240000
N322
24
40
63
50
5.5
62
37
25
4.5
10
1.5
5.7
N322250000
N322250000
N322
25
40
63
50
5.5
62
37
25
4.5
10
1.5
5.7
N322300000
N322300000
N322
30
48
72
58
5.5
72
47
25
4.5
10
1.5
5.7
N322320000
N322320000
N322
32
48
72
58
5.5
72
47
25
4.5
10
1.5
5.7
N322380000
N322380000
N322
38
58
85
70
6.6
77
47
30
5.0
10
2.0
6.8
N322400000
N322400000
N322
40
58
85
70
6.6
77
47
30
5.0
10
2.0
6.8
N322480000
N322480000
N322
48
70
104
86
9.0
102
60
42
5.0
10
2.0
9.0
N322500000
N322500000
N322
50
70
104
86
9.0
102
60
42
5.0
10
2.0
9.0
N322630000
N322630000
N322
63
85
120
100
9.0
102
60
42
5.5
10
2.5
9.0
N322800000
N322800000
N322
80
105
148
125
11.0
125
75
50
6.0
10
3.0
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表