目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
Bushing N324 - Self lubricating flanged bushings N324
Intercom
Standard Guide Elements
Guide bushes
flangia_strisciamento
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/flangia_strisciamento/bussola_n324.prj},{NB=N324250000},{TYPE=N324},{D1=25},{D2=40},{D3=63},{D4=50},{D5=5.5},{D6=9.0},{L1=55},{L2=30},{L3=25},{L4=4.5},{L5=10},{R=1.5},{T=5.7},{K=23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
R
[mm]
T
[mm]
K
[mm]
N324150000
N324150000
N324
15
28
45
35
4.5
7.5
36
30
6
4.0
3
1.0
4.5
18
N324160000
N324160000
N324
16
28
45
35
4.5
7.5
36
30
6
4.0
3
1.0
4.5
18
N324190000
N324190000
N324
19
32
50
40
4.5
7.5
45
30
15
4.0
7
1.0
4.5
18
N324200000
N324200000
N324
20
32
50
40
4.5
7.5
45
30
15
4.0
7
1.0
4.5
18
N324240000
N324240000
N324
24
40
63
50
5.5
9.0
55
30
25
4.5
10
1.5
5.7
23
N324250000
N324250000
N324
25
40
63
50
5.5
9.0
55
30
25
4.5
10
1.5
5.7
23
N324300000
N324300000
N324
30
48
72
58
5.5
9.0
62
37
25
4.5
10
1.5
5.7
28
N324320000
N324320000
N324
32
48
72
58
5.5
9.0
62
37
25
4.5
10
1.5
5.7
28
N324380000
N324380000
N324
38
58
85
70
6.6
10.5
67
37
30
5.0
10
2.0
6.8
33
N324400000
N324400000
N324
40
58
85
70
6.6
10.5
67
37
30
5.0
10
2.0
6.8
33
N324480000
N324480000
N324
48
70
104
86
9.0
13.5
89
47
42
5.0
10
2.0
9.0
38
N324500000
N324500000
N324
50
70
104
86
9.0
13.5
89
47
42
5.0
10
2.0
9.0
38
N324630000
N324630000
N324
63
85
120
100
9.0
13.5
89
47
42
5.5
10
2.5
9.0
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表