目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N430 - Colonna di guida intercambiabile N430
Intercom
Standard Guide Elements
Demountable pillars
With collar
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_intercambiabili/con_collare/colonne_guida_intercambiabile_asmtab.prj},{NB=43032X180},{TYPE=N430},{SOLUZIONE=-},{D1=32},{D2=40},{D3=40},{D6=50.5},{D7=66.5},{L=180},{L1=37},{L2=5.5},{B=21.9},{B1=31.3},{S=5},{M=8},{RXX=3.0},{STAFFETTE=M8},{LX=100,112,115,125,140,160,180,200,220,224,240,250,260,280,315},{KDM=6.647},{PPATH=colonne_guida_intercambiabile_asmtpl.prj},{NOTE=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
D7
[mm]
L
[mm]
L1
[mm]
B
[mm]
B1
[mm]
M
[mm]
STAFFETTE
Clamps and screws
ⁿ/ₐ
NOTE
Availability
ⁿ/ₐ
43015X100
43015X100
N430
15
22
22
32.0
47.7
100
20
15.5
21.3
8
M6
-
43015X200
43015X200
N430
15
22
22
32.0
47.7
200
20
15.5
21.3
8
M6
-
43015X180
43015X180
N430
15
22
22
32.0
47.7
180
20
15.5
21.3
8
M6
-
43015X160
43015X160
N430
15
22
22
32.0
47.7
160
20
15.5
21.3
8
M6
-
43015X140
43015X140
N430
15
22
22
32.0
47.7
140
20
15.5
21.3
8
M6
-
43015X125
43015X125
N430
15
22
22
32.0
47.7
125
20
15.5
21.3
8
M6
-
43015X115
43015X115
N430
15
22
22
32.0
47.7
115
20
15.5
21.3
8
M6
-
43015X112
43015X112
N430
15
22
22
32.0
47.7
112
20
15.5
21.3
8
M6
-
43016X100
43016X100
N430
16
22
22
32.0
47.7
100
20
15.5
21.3
8
M6
-
43016X200
43016X200
N430
16
22
22
32.0
47.7
200
20
15.5
21.3
8
M6
-
43016X180
43016X180
N430
16
22
22
32.0
47.7
180
20
15.5
21.3
8
M6
-
43016X160
43016X160
N430
16
22
22
32.0
47.7
160
20
15.5
21.3
8
M6
-
43016X140
43016X140
N430
16
22
22
32.0
47.7
140
20
15.5
21.3
8
M6
-
43016X125
43016X125
N430
16
22
22
32.0
47.7
125
20
15.5
21.3
8
M6
-
43016X115
43016X115
N430
16
22
22
32.0
47.7
115
20
15.5
21.3
8
M6
-
43016X112
43016X112
N430
16
22
22
32.0
47.7
112
20
15.5
21.3
8
M6
-
43019X100
43019X100
N430
19
25
25
35.0
52.0
100
23
18.0
24.6
8
M6
-
43019X200
43019X200
N430
19
25
25
35.0
52.0
200
23
18.0
24.6
8
M6
-
43019X180
43019X180
N430
19
25
25
35.0
52.0
180
23
18.0
24.6
8
M6
-
43019X160
43019X160
N430
19
25
25
35.0
52.0
160
23
18.0
24.6
8
M6
-
43019X140
43019X140
N430
19
25
25
35.0
52.0
140
23
18.0
24.6
8
M6
-
43019X125
43019X125
N430
19
25
25
35.0
52.0
125
23
18.0
24.6
8
M6
-
43019X115
43019X115
N430
19
25
25
35.0
52.0
115
23
18.0
24.6
8
M6
-
43019X112
43019X112
N430
19
25
25
35.0
52.0
112
23
18.0
24.6
8
M6
-
43020X100
43020X100
N430
20
25
25
35.0
52.0
100
23
18.0
24.6
8
M6
-
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表