PE - Bolt Type
IWATA MFG. CO., LTD.
Set Base
Bolt Type
Powered by
CAD模型選擇
{iwata/set_base/bolt_type/pe_asmtab.prj},{NB=BPE08N26Z},{MAT=S25C},{ASOB=M8},{M=M8xP1.25},{L=57},{H=34},{F=22},{A=26},{P=22},{J=16},{G=13},{E=11},{B=25},{ISOB=M8},{MASS=162},{SMX=Z},{M1=8.000},{PM=1.250},{S1=7.000},{S2=4.500},{S3=8.500},{PPATH=pe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
ASOB
Adjustment Size of bolt
ⁿ/ₐ
M
Bolt size
ⁿ/ₐ
L
[mm]
H
[mm]
F
[mm]
A
[mm]
P
[mm]
J
[mm]
G
[mm]
E
[mm]
B
[mm]
ISOB
Installation Size of bolt
ⁿ/ₐ
MASS
Mass
[g]
ORDERNUMBER
Order number
ⁿ/ₐ
BPE04N15Z
S25C
M4
M4xP0.7
32
20
12
15
12
9
7
6
14
M4
28
BPE04N15Z
BPE05N17Z
S25C
M5
M5xP0.8
38
23
14
17
15
10
8
7
16
M5
43
BPE05N17Z
BPE06N20Z
S25C
M6
M6xP1.0
44
27
16
20
17
12
11
8
19
M6
71
BPE06N20Z
BPE08N26Z
S25C
M8
M8xP1.25
57
34
22
26
22
16
13
11
25
M8
162
BPE08N26Z
BPE10N31Z
S25C
M10
M10xP1.5
64
41
26
31
25
19
14
13
27
M10
245
BPE10N31Z
BPE04N15S
SCS13
M4
M4xP0.7
32
20
12
15
12
9
7
6
14
M4
28
BPE04N15S
BPE05N17S
SCS13
M5
M5xP0.8
38
23
14
17
15
10
8
7
16
M5
43
BPE05N17S
BPE06N20S
SCS13
M6
M6xP1.0
44
27
16
20
17
12
11
8
19
M6
71
BPE06N20S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表