LC - Push Pull Type
IWATA MFG. CO., LTD.
Set Base
Push Pull Type
Powered by
CAD模型選擇
{iwata/set_base/push_pull_type/lc_asmtab.prj},{NB=BLC05D13Z},{MAT=SS400},{ASOB=M5},{L=25},{H=25},{T=16},{A=13},{P=14},{E=9},{S=14},{B=6},{J=14},{G=1.5},{F=1},{N=5.2},{D=8.0},{Q=12},{K=C3},{ISOB=M4},{MASS=48},{SMX=Z},{BSX=5},{K1=3},{S1=4.000},{S2=2.250},{S3=4.500},{PPATH=lc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MAT
Material
ⁿ/ₐ
ASOB
Adjustment Size of bolt
ⁿ/ₐ
L
[mm]
H
[mm]
T
[mm]
A
[mm]
P
[mm]
E
[mm]
S
[mm]
B
[mm]
J
[mm]
G
[mm]
F
[mm]
N
[mm]
D
[mm]
Q
[mm]
K
ⁿ/ₐ
ISOB
Installation Size of bolt
ⁿ/ₐ
MASS
Mass
[g]
ORDERNUMBER
Order number
ⁿ/ₐ
BLC04D12Z
SS400
M4
22
23
12
12
12
6
13
6
11
1.5
1
4.2
6.8
11
C3
M3
33
BLC04D12Z
BLC05D13Z
SS400
M5
25
25
16
13
14
9
14
6
14
1.5
1
5.2
8.0
12
C3
M4
48
BLC05D13Z
BLC06D14Z
SS400
M6
32
28
19
14
18
9
15
7
15
2.0
1
6.2
9.2
13
C4
M5
85
BLC06D14Z
BLC08D16Z
SS400
M8
38
32
22
16
22
12
18
8
18
2.0
1
8.3
12.0
16
C4
M6
122
BLC08D16Z
BLC10D20Z
SS400
M10
44
40
30
20
25
16
22
10
23
2.5
1
10.3
14.5
20
C6
M8
238
BLC10D20Z
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表