SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
Standard Set Collars
For fixing bearing
For fixing bearing(LONG)
Powered by
CAD模型選擇
{iwata/standard_set_collars/for_fixing_bearing/for_fixing_bearing_long/scss_slb_asmtab.prj},{NB=SCSS2013SLB3},{MAT=Stainless,SUS304},{B=20},{D1=25.2},{L=13},{L1=5},{D=33},{W=1.5},{X=13.0},{Y=5.0},{M=M3 x 10},{N=3},{NDM=3.000},{PPATH=assemblies/scss_slb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D1
Boss diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D
Outer diameter
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
ON
Order number
ⁿ/ₐ
SCSS0812SLB1
Stainless,SUS304
8
11.7
12
4
20
1.5
6.5
4.0
M3 x 10
SCSS0812SLB1
SCSS0812SLB2
Stainless,SUS304
8
13.2
12
4
20
1.5
6.5
4.0
M3 x 10
SCSS0812SLB2
SCSS0812SLB3
Stainless,SUS304
8
11.2
12
4
20
1.5
6.5
4.0
M3 x 10
SCSS0812SLB3
SCSS1012SLB1
Stainless,SUS304
10
14.7
12
4
22
1.5
7.5
4.0
M3 x 10
SCSS1012SLB1
SCSS1012SLB2
Stainless,SUS304
10
17.2
12
4
22
1.5
7.5
4.0
M3 x 10
SCSS1012SLB2
SCSS1012SLB3
Stainless,SUS304
10
14.2
12
4
22
1.5
7.5
4.0
M3 x 10
SCSS1012SLB3
SCSS1212SLB1
Stainless,SUS304
12
17.2
12
4
24
1.5
8.5
5.0
M3 x 10
SCSS1212SLB1
SCSS1212SLB2
Stainless,SUS304
12
18.7
12
4
24
1.5
8.5
5.0
M3 x 10
SCSS1212SLB2
SCSS1212SLB3
Stainless,SUS304
12
16.2
12
4
24
1.5
8.5
5.0
M3 x 10
SCSS1212SLB3
SCSS1512SLB1
Stainless,SUS304
15
20.2
12
4
27
1.5
10.0
5.0
M3 x 10
SCSS1512SLB1
SCSS1512SLB2
Stainless,SUS304
15
21.7
12
4
27
1.5
10.0
5.0
M3 x 10
SCSS1512SLB2
SCSS1512SLB3
Stainless,SUS304
15
19.2
12
4
27
1.5
10.0
5.0
M3 x 10
SCSS1512SLB3
SCSS1712SLB1
Stainless,SUS304
17
22.2
12
4
29
1.5
11.0
5.0
M3 x 10
SCSS1712SLB1
SCSS1712SLB2
Stainless,SUS304
17
24.2
12
4
29
1.5
11.0
5.0
M3 x 10
SCSS1712SLB2
SCSS1712SLB3
Stainless,SUS304
17
21.2
12
4
29
1.5
11.0
5.0
M3 x 10
SCSS1712SLB3
SCSS2013SLB1
Stainless,SUS304
20
27.2
13
5
33
1.5
13.0
5.0
M3 x 10
SCSS2013SLB1
SCSS2013SLB2
Stainless,SUS304
20
29.2
13
5
33
1.5
13.0
5.0
M3 x 10
SCSS2013SLB2
SCSS2013SLB3
Stainless,SUS304
20
25.2
13
5
33
1.5
13.0
5.0
M3 x 10
SCSS2013SLB3
SCSS2514SLB1
Stainless,SUS304
25
31.7
14
5
42
1.5
16.0
6.5
M4 x 16
SCSS2514SLB1
SCSS2514SLB2
Stainless,SUS304
25
33.2
14
5
42
1.5
16.0
6.5
M4 x 16
SCSS2514SLB2
SCSS2514SLB3
Stainless,SUS304
25
30.2
14
5
42
1.5
16.0
6.5
M4 x 16
SCSS2514SLB3
SCSS3017SLB1
Stainless,SUS304
30
38.2
17
6
50
1.5
19.5
7.5
M5 x 16
SCSS3017SLB1
SCSS3017SLB2
Stainless,SUS304
30
40.2
17
6
50
1.5
19.5
7.5
M5 x 16
SCSS3017SLB2
SCSS3017SLB3
Stainless,SUS304
30
35.2
17
6
50
1.5
19.5
7.5
M5 x 16
SCSS3017SLB3
SCSS3517SLB1
Stainless,SUS304
35
43.2
17
6
55
1.5
22.0
8.5
M5 x 16
SCSS3517SLB1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Supported side type BF
THK CO.,LTD.
23.05.2024
Non-Preloaded Type BLK
THK CO.,LTD.
23.05.2024
Fixed side type BK
THK CO.,LTD.
23.05.2024
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
SCSS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCSS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
L shaft
NISSEI Corporation
22.09.2022
STWN, STWS - Retaining Rings - C - External
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表