SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
Internal thread type
Fine
Powered by
CAD模型選擇
{iwata/standard_set_collars/internal_thread_type/fine/scs_h_c_asmtab.prj},{NB=SCS15H14C},{MAT=Steel, Black},{MB=M15xP1.0},{L=14},{D=38},{D1=5.5},{R=4.50},{W=1.8},{X=13.25},{Y=5},{A=13.5},{SMX=C},{P=1.00},{NDM=15},{KDM=13.917},{C=0.5},{NDMM=5},{KDMM=4,134},{PM=0.8},{PM1=16},{PPATH=../../standard_slit_collars/../internal_thread_type/fine/assemblies/sslitc_ittf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
MB
Thread diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS06H09C
Steel,Black
M6xP0.75
9
20
3.4
3.00
1.8
6.00
3
7.0
M3 x P0.5
M3 x 10
SCS06H09C
SCS08H09C
Steel,Black
M8xP0.75
9
25
3.4
3.00
1.8
8.25
3
7.5
M3 x P0.5
M3 x 10
SCS08H09C
SCS10H09C
Steel,Black
M10xP0.75
9
25
3.4
3.00
1.8
8.25
3
7.5
M3 x P0.5
M3 x 10
SCS10H09C
SCS12H12C
Steel,Black
M12xP1.0
12
31
4.5
3.75
1.8
10.75
4
9.5
M4 x P0.7
M4 x 12
SCS12H12C
SCS15H14C
Steel,Black
M15xP1.0
14
38
5.5
4.50
1.8
13.25
5
13.5
M5 x P0.8
M5 x 16
SCS15H14C
SCS16H14C
Steel,Black
M16xP1.0
14
38
5.5
4.50
1.8
13.50
5
13.5
M5 x P0.8
M5 x 16
SCS16H14C
SCS20H15C
Steel,Black
M20xP1.0
15
44
7.0
6.00
1.8
16.00
6
14.0
M6 x P1
M6 x 20
SCS20H15C
SCS25H15C
Steel,Black
M25xP1.5
15
50
7.0
6.00
1.8
18.75
6
16.7
M6 x P1
M6 x 20
SCS25H15C
SCS30H15C
Steel,Black
M30xP1.5
15
56
7.0
6.00
1.8
21.50
6
19.3
M6 x P1
M6 x 20
SCS30H15C
SCS35H15C
Steel,Black
M35xP1.5
15
60
7.0
6.00
1.8
23.75
6
21.7
M6 x P1
M6 x 20
SCS35H15C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表