1xxMG - Twisting sleeve metric with hole
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Twisting sleeve metric from PE-LLD
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/wurg_metr_pe_lld/1xxmg_wurg_metr_loch.prj},{NB=120 MG},{L=10},{DA=23.5},{H=19.0},{STGEW=2.5},{PACK=200},{TEMPV=-30},{VER=3},{NDM=20},{CX=7.0},{EF003882=7035},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=200.0},{QUANTITYINT=200.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNR=120 MG},{ARTNRX=120 MG},{A=M20x1.5},{C=7 - 10.5},{MATK=PE-LLD},{MATF=RAL 7035 lichtgrau},{IP54= IP54},{TEMPH=90},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=120_MG},{EF005832=true},{DESCSHORT=WUERGENIPPEL MIT GEWINDE M20},{DESCLONG=Einsatz in Installationsbereichen ohne besondere Anforderungen, Ausführung mit Loch, RAL7035, Zubehör Metrisch Kunststoff},{INTNO=4024092102028},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=WUERGENIPPEL MIT GEWINDE M20},{EF000007=grau}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping area
[mm]
L
Thread length
[mm]
DA
Diameter
[mm]
H
Height
[mm]
STGEW
Unit weight
[g]
MATK
Material Body
ⁿ/ₐ
MATF
Colour
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP54
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
112 MG
112 MG
M12x1.5
3.5 - 6
8
15.0
15.0
0.8
PE-LLD
RAL 7035 light gray
200
IP54
-30
90
116 MG
116 MG
M16x1.5
5 - 8.5
8
19.7
16.0
1.5
PE-LLD
RAL 7035 light gray
200
IP54
-30
90
120 MG
120 MG
M20x1.5
7 - 10.5
10
23.5
19.0
2.5
PE-LLD
RAL 7035 light gray
200
IP54
-30
90
125 MG
125 MG
M25x1.5
8.5 - 13
12
29.5
22.0
4.1
PE-LLD
RAL 7035 light gray
100
IP54
-30
90
132 MG
132 MG
M32x1.5
13 - 16.5
14
37.0
24.5
6.5
PE-LLD
RAL 7035 light gray
50
IP54
-30
90
140 MG
140 MG
M40x1.5
16 - 21.5
16
46.0
27.5
11.5
PE-LLD
RAL 7035 light gray
50
IP54
-30
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表