目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Open
Jtekt North America
Deep groove ball bearings
Extra-small ball bearings,miniature ball bearings
Extra-small ball bearings,miniature ball bearings
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/extra_small_bb_miniature_bb/extra_small_bb_miniature_bb/open_asmtab.prj},{NB=ML5009},{DESIGNATION=ML5009},{SRS=BS},{TP=60},{SD=5.0},{D=9},{BOLD=2},{ROLD=0},{VERS=1.000},{VERS1=1.000},{CR=0.540},{CO=0.17},{CU=0.004},{NG=56000},{NO=67000},{SR=0.20},{DF1=0.0},{BF1=0.0},{BD=1.00},{PCD=7.00},{ID=6.25},{OD=7.75},{GID=6.16},{GOD=7.75},{X1=0.35},{X2=0.35},{ST=2-A},{NOB=11},{PPATH=open_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
681
681
1.0
3
1.0
0.07
0.120
0.03
0.0007
130000
150000
ML1003
ML1003
1.0
3
1.5
0.08
0.100
0.02
0.0006
130000
150000
691
691
1.0
4
1.6
0.10
0.170
0.04
0.001
120000
140000
ML1204
ML1204
1.2
4
1.8
0.08
0.140
0.03
0.0009
120000
140000
68/1.5
68/1.5
1.5
4
1.2
0.10
0.140
0.03
0.0009
120000
140000
69/1.5
69/1.5
1.5
5
2.0
0.15
0.300
0.07
0.002
110000
130000
ML1506
ML1506
1.5
6
2.5
0.10
0.410
0.10
0.003
86000
100000
682
682
2.0
5
1.5
0.10
0.210
0.05
0.001
98000
110000
ML2005
ML2005
2.0
5
2.0
0.10
0.210
0.05
0.001
98000
110000
692
692
2.0
6
2.3
0.15
0.410
0.10
0.003
86000
100000
ML2006
ML2006
2.0
6
2.5
0.10
0.410
0.10
0.003
86000
100000
ML2007
ML2007
2.0
7
2.5
0.15
0.480
0.13
0.003
67000
79000
602
602
2.0
7
2.8
0.15
0.480
0.13
0.003
67000
79000
68/2.5
68/2.5
2.5
6
1.8
0.10
0.240
0.06
0.002
75000
89000
69/2.5
69/2.5
2.5
7
2.5
0.15
0.390
0.11
0.003
66000
79000
ML2508/1B
ML2508/1B
2.5
8
2.5
0.10
0.680
0.15
0.005
63000
75000
ML2508
ML2508
2.5
8
2.8
0.15
0.680
0.17
0.005
64000
76000
ML3006
ML3006
3.0
6
2.0
0.08
0.240
0.06
0.002
75000
89000
683
683
3.0
7
2.0
0.15
0.390
0.11
0.003
66000
79000
ML3008
ML3008
3.0
8
2.5
0.10
0.490
0.14
0.004
63000
75000
693
693
3.0
8
3.0
0.15
0.680
0.17
0.005
64000
76000
603
603
3.0
9
3.0
0.15
0.540
0.16
0.004
60000
72000
623
623
3.0
10
4.0
0.15
0.800
0.22
0.006
52000
63000
633
633
3.0
13
5.0
0.20
1.65
0.49
0.01
44000
54000
ML4007
ML4007
4.0
7
2.0
0.08
0.320
0.11
0.003
64000
76000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表