目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
With locating snap ring NR
Jtekt North America
Deep groove ball bearings
Single-row deep groove ball bearings
Locating snap ring type
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/single_row_dgbb/locating_snap_ring_type/locating_snap_ring_asmtab.prj},{NB=6010NR},{DESIGNATION=6010NR},{SD=50},{D=80},{B=16},{ROLD=1},{BEARING=6010NR},{CR=27.3},{CO=16.6},{CU=0.960},{NG=8400},{NO=9900},{D1=76.81},{D2=86.60},{A=2.49},{B1=2.85},{F=1.65},{SR=1.500},{SR1=0.800},{SA=2.49},{SB=2.050},{SF=1.650},{BD=8.731},{PCD=65.500},{ID=60.000},{OD=71.100},{GID=59.100},{GOD=73.444},{X1=0.700},{X2=0.700},{SHAPE=1-B},{NUMBER=14},{PPATH=locating_snap_ring_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
D1
[mm]
D2
[mm]
A
[mm]
B1
[mm]
F
[mm]
6200NR
6200NR
10
30
9
0.6
0.3
6.40
2.40
0.120
24000
29000
28.17
34.70
2.06
1.50
1.07
6300NR
6300NR
10
35
11
0.6
0.5
10.1
3.45
0.270
22000
27000
33.17
39.70
2.06
1.50
1.07
6201NR
6201NR
12
32
10
0.6
0.3
8.50
3.05
0.240
22000
27000
30.15
36.70
2.06
1.50
1.07
6301NR
6301NR
12
37
12
1.0
0.5
12.1
4.20
0.420
20000
25000
34.77
41.30
2.06
1.50
1.07
6202NR
6202NR
15
35
11
0.6
0.5
9.55
3.75
0.290
20000
24000
33.17
39.70
2.06
1.50
1.07
6302NR
6302NR
15
42
13
1.0
0.5
14.3
5.45
0.460
17000
20000
39.75
46.30
2.06
1.50
1.07
6203NR
6203NR
17
40
12
0.6
0.5
12.0
4.80
0.370
17000
21000
38.10
44.60
2.06
1.50
1.07
6303NR
6303NR
17
47
14
1.0
0.5
17.0
6.65
0.550
15000
18000
44.60
52.70
2.46
1.50
1.07
6004NR
6004NR
20
42
12
0.6
0.5
11.7
5.05
0.350
17000
21000
39.75
46.30
2.06
1.50
1.07
6204NR
6204NR
20
47
14
1.0
0.5
16.0
6.65
0.510
15000
17000
44.60
52.70
2.46
1.50
1.07
6304NR
6304NR
20
52
15
1.1
0.5
19.9
7.85
0.660
14000
17000
49.73
57.90
2.46
1.50
1.07
60/22NR
60/22NR
22
44
12
0.6
0.5
11.7
5.15
0.350
17000
20000
41.75
48.30
2.06
1.50
1.07
62/22NR
62/22NR
22
50
14
1.0
0.5
16.0
6.65
0.510
15000
17000
47.60
55.70
2.46
1.50
1.07
63/22NR
63/22NR
22
56
16
1.1
0.5
23.1
9.40
0.770
13000
15000
53.60
61.70
2.46
1.50
1.07
6005NR
6005NR
25
47
12
0.6
0.5
12.6
5.85
0.380
15000
18000
44.60
52.70
2.06
1.50
1.07
6205NR
6205NR
25
52
15
1.0
0.5
17.5
7.85
0.550
13000
15000
49.73
57.90
2.46
1.50
1.07
6305NR
6305NR
25
62
17
1.1
0.5
25.7
11.3
0.860
11000
13000
59.61
67.70
3.28
2.05
1.65
60/28NR
60/28NR
28
52
12
0.6
0.5
15.6
7.40
0.480
14000
16000
49.73
57.90
2.06
1.50
1.07
62/28NR
62/28NR
28
58
16
1.0
0.5
22.4
9.75
0.720
12000
14000
55.60
63.70
2.46
1.50
1.07
63/28NR
63/28NR
28
68
18
1.1
0.5
29.4
13.1
0.990
10000
12000
64.82
74.60
3.28
2.05
1.65
6006NR
6006NR
30
55
13
1.0
0.5
16.5
8.25
0.530
13000
15000
52.60
60.70
2.08
1.50
1.07
6206NR
6206NR
30
62
16
1.0
0.5
24.3
11.3
0.800
11000
13000
59.61
67.70
3.28
2.05
1.65
6306NR
6306NR
30
72
19
1.1
0.5
33.3
15.0
1.15
9600
12000
68.81
78.60
3.28
2.05
1.65
60/32NR
60/32NR
32
58
13
1.0
0.5
18.8
9.15
0.600
12000
14000
55.60
63.70
2.08
1.50
1.07
62/32NR
62/32NR
32
65
17
1.0
0.5
29.4
13.1
0.990
10000
12000
62.60
70.70
3.28
2.05
1.65
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表