目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
TDO type
Jtekt North America
Tapered roller bearings
Double-row tapered roller bearings
Powered by
CAD模型選擇
{jtekt/tapered_roller_bearings/double_row_trb/tdo_type_asmtab.prj},{NB=46T32228JR/125.5},{DESIGNATION=46T32228JR/125.5},{SD=140},{D=250},{T=153},{COLD=126},{ROLD=3},{CR=1 360},{CO=1 920},{CU=224},{S=TK},{TY=41},{B=68},{SR=3.5},{SR1=1.5},{SB=125.5},{AL=16},{AL1=10},{AL2=20},{F=201.290},{F2=204.00},{H=161.00},{OY=421.42},{L=52.00},{GA=4},{GA1=4},{P11=6.0},{P5=0},{AM=8},{DG8=14.0},{DG11=3.0},{ST=10-A},{NOB=19},{PPATH=tdo_type_asmtpl.prj},{VERS=2},{VS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
T
T - Total Bearing Width
[mm]
C
C - Outer Ring Width
[mm]
R
r - Radius
[mm]
R1
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
46T30305DJR/29.5
46T30305DJR/29.5
25
62
40
29.5
1.5
0.6
85.2
84.9
5.80
46T30306DJR/31.5
46T30306DJR/31.5
30
72
45
31.5
1.5
0.6
109
110
7.70
46T30307DJR/35.5
46T30307DJR/35.5
35
80
51
35.5
2.0
0.6
135
138
9.85
46T30208JR/37.5
46T30208JR/37.5
40
80
45
37.5
1.5
0.6
134
138
10.3
46T32208JR/43.5
46T32208JR/43.5
40
80
55
43.5
1.5
0.6
166
182
13.6
46T30308DJR/39.5
46T30308DJR/39.5
40
90
56
39.5
2.0
0.6
172
180
13.1
46T30308JR/45.5
46T30308JR/45.5
40
90
56
45.5
2.0
0.6
194
202
15.5
46T30209JR/37.5
46T30209JR/37.5
45
85
47
37.5
1.5
0.6
144
155
11.6
46T32209JR-1/43.5
46T32209JR-1/43.5
45
85
55
43.5
1.5
0.6
180
207
15.6
46T30309DJR/41.5
46T30309DJR/41.5
45
100
60
41.5
2.0
0.6
204
214
15.8
46T30309JR/49.5
46T30309JR/49.5
45
100
60
49.5
2.0
0.6
242
256
19.9
46T30210JR/39.5
46T30210JR/39.5
50
90
49
39.5
1.5
0.6
164
183
13.8
46T32210JR/43.5
46T32210JR/43.5
50
90
55
43.5
1.5
0.6
182
211
15.9
46T30310DJR/52.5
46T30310DJR/52.5
50
110
73
52.5
2.0
0.6
247
266
19.8
46T30310JR/51.5
46T30310JR/51.5
50
110
64
51.5
2.0
0.6
295
305
24.0
46T32310JR/71.5
46T32310JR/71.5
50
110
90
71.5
2.0
0.6
378
440
34.2
46T30211JR/41.5
46T30211JR/41.5
55
100
51
41.5
2.0
0.6
203
226
17.3
46T32211JR-1/48.5
46T32211JR-1/48.5
55
100
60
48.5
2.0
0.6
230
266
20.5
46T30311DJR/49
46T30311DJR/49
55
120
70
49.0
2.0
0.6
276
297
22.3
46T30311JR/57
46T30311JR/57
55
120
70
57.0
2.0
0.6
320
341
27.0
46T32311JR/76
46T32311JR/76
55
120
97
76.0
2.0
0.6
429
500
39.1
46T30212JR/43.5
46T30212JR/43.5
60
110
53
43.5
2.0
0.6
228
254
19.7
46T32212JR/54.5
46T32212JR/54.5
60
110
66
54.5
2.0
0.6
282
334
25.9
46T30312DJR/51
46T30312DJR/51
60
130
74
51.0
2.5
1.0
327
359
27.1
46T30312JR/59
46T30312JR/59
60
130
74
59.0
2.5
1.0
372
401
31.9
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表