目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Inch series
Jtekt North America
Tapered roller bearings
Single-row tapered roller bearings
Powered by
CAD模型選擇
{jtekt/tapered_roller_bearings/single_row_trb/cone_cup_asmtab.prj},{NB=65212/500},{DESIGNATION=65212/500},{S=TD},{TY=00},{BN=65212/500},{SDOLD=54},{DOLD=127},{TOLD=44},{BOLD=44},{CC=34.925},{COLD=35},{ROLD=4},{CR=259},{CO=269},{CU=41.0},{NG=3300},{NO=4400},{SR=3.6},{SR1=3.2},{ALF=18},{ALF1=0},{ALF2=0},{F=94.720},{K=92.00},{H=72.20},{OY=187.970},{L=32.000},{GA=5},{GA1=16},{P11=1.9},{P5=-2.9},{ST=9-A},{NOB=16},{PPATH=cone_cup_asmtpl.prj},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearings Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
T
T - Total Bearing Width
[mm]
B
B - Inner Ring Width
[mm]
C
C - Outer Ring Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
A2037/126
A2037/126
9.525
31.991
10.008
10.785
7.938
1.2
1.2
13.4
9.30
1.25
14000
19000
A2047/126
A2047/126
11.986
31.991
10.008
10.785
7.938
0.8
1.2
13.4
9.30
1.25
14000
19000
A4050/138
A4050/138
12.700
34.988
10.998
10.988
8.730
1.2
1.2
15.7
11.9
1.55
12000
17000
A4059/138
A4059/138
14.989
34.988
10.998
10.988
8.730
0.8
1.2
15.7
11.9
1.55
12000
17000
L21549/11
L21549/11
15.875
34.988
10.998
10.998
8.712
1.2
1.2
18.1
14.3
1.90
12000
16000
03062/162
03062/162
15.875
41.275
14.288
14.681
11.112
1.2
2.0
27.3
20.5
2.85
11000
14000
17580R/20
17580R/20
15.875
42.862
16.670
16.670
13.495
1.6
1.6
38.2
29.5
4.15
10000
14000
09062/195
09062/195
15.875
49.225
19.845
21.539
14.288
0.8
1.2
47.2
37.7
5.40
8900
12000
21063/212
21063/212
15.875
53.975
22.225
21.839
15.875
0.8
2.4
52.6
41.2
5.65
8400
11000
HM81649/10
HM81649/10
16.000
47.000
21.000
21.000
16.000
1.0
2.0
45.4
37.7
5.05
9800
13000
LM11749R/10
LM11749R/10
17.462
39.878
13.843
14.605
10.668
1.2
1.2
31.8
26.0
3.60
11000
14000
LM11949/10
LM11949/10
19.050
45.237
15.494
16.637
12.065
1.2
1.2
36.8
30.1
4.25
9400
13000
09067/196
09067/196
19.050
49.225
19.845
21.539
14.288
1.2
1.6
47.2
37.7
5.40
8900
12000
09078/195
09078/195
19.050
49.225
21.209
19.050
17.462
1.2
1.2
47.2
37.7
5.40
8900
12000
07079/196
07079/196
20.000
50.005
13.495
14.260
9.525
1.6
1.0
33.3
28.8
4.05
7900
11000
12580/20
12580/20
20.638
49.225
19.845
19.845
15.875
1.6
1.6
45.5
37.7
5.35
8600
12000
M12649/10
M12649/10
21.430
50.005
17.526
18.288
13.970
1.2
1.2
48.8
40.7
5.80
8500
11000
LM12749/11
LM12749/11
21.987
45.974
15.494
16.637
12.065
1.2
1.2
37.5
34.6
4.85
8900
12000
M12648/10
M12648/10
22.225
50.005
17.526
18.288
13.970
1.2
1.2
48.8
40.7
5.80
8500
11000
1380/28
1380/28
22.225
52.388
19.368
20.168
14.288
1.6
1.6
45.9
37.9
5.45
8000
11000
1380/29
1380/29
22.225
53.975
19.368
20.168
14.288
1.6
1.6
45.9
37.9
5.45
8000
11000
1755/29
1755/29
22.225
56.896
19.368
19.837
15.875
1.2
1.2
50.0
43.1
6.20
7600
10000
1280/20
1280/20
22.225
57.150
22.225
22.225
17.462
0.8
1.6
65.8
55.7
8.05
7600
10000
2684/31
2684/31
22.225
66.421
23.812
25.433
19.050
1.6
1.2
83.8
75.2
11.2
6500
8700
LM72849/10
LM72849/10
22.606
47.000
15.500
15.500
12.000
1.6
1.0
35.0
32.8
4.45
8700
12000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BS2_001 - Spherical roller bearings
SKF
06.06.2024
Metric series
Jtekt North America
13.12.2018
BT1_001_101 - Tapered roller bearings, single row
SKF
06.06.2024
Inch series
JTEKT Corporation(Koyo)
16.01.2019
Inch system sizes
NTN Corporation
17.10.2023
Metric Design
NSK Rolling Bearing
07.06.2024
0304 - Standard Nut
Brennan Industries
28.01.2021
Metric series
JTEKT Corporation(Koyo)
20.09.2019
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
TDO type
Jtekt North America
13.12.2018
BC1_001_101 - Cylindrical roller bearings, single row
SKF
06.06.2024
Modèle R1-02 - Roulement rigide à billes avec 2 flasques (2Z)
MICHAUD CHAILLY - Direct Transmission
24.02.2023
With machined cage
Jtekt North America
13.12.2018
GB/T288-94 20000C - Rolling bearings-Self-aligning roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表