目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
JPR - 軸不旋轉感應薄型氣缸
君帆
空壓產品
空壓執行元件
感應薄型氣缸(JP系列)
JPR 感應軸不旋轉氣缸
Powered by
CAD模型選擇
{jufan/pneumatic_product/cylinders/jp_series/jpr/jpr_asmtab.prj},{NB=JPRA-SD-IN-40-10-0(0)},{MODEL=JPR},{TYPE=A},{CF=},{IT=SD},{THREAD=IN},{BORE=40},{STROKE=10},{POS=0},{SJ=},{AS=0},{IS=},{N=},{IST=},{V=14.0},{K2=M14x1.5},{K21=14},{K22=1.50},{B2=28},{L=28},{G=3.0},{F=4.0},{T1=40},{S=52},{D=58.5},{D1=58.5},{P1=直径6.8通孔,直径10沉头(二面)M8*1.25(二面)},{P2=6.8},{II=10.0},{H=M8X1.25},{H1=8},{H2=1.25},{O=RC1/8},{O1=9.728},{O2=9.728},{N1=9.5},{P3=19.5},{P4=7.5},{R=6.5},{R1=6.5},{Y=16},{Y1=16},{A1=43.0},{C1=36.0},{U=R35},{U1=35.0},{K1=M8X1.25-深12},{K11=8},{K12=1.25},{B1=7.0},{MM=16},{KK=M14x1.25},{KK1=14},{KK2=1.25},{E=6.0},{J=18},{I=15},{T=3},{W=14},{M=3.0},{KDP=12},{X=32},{PPATH=assemblies/jpr_asmtpl.prj},{DCC=CN,TW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
型號
ⁿ/ₐ
BORE
缸徑
[mm]
V
[mm]
K2
[mm]
B2
[mm]
L
[mm]
G
[mm]
F
[mm]
T1
[mm]
S
[mm]
D
[mm]
P1
ⁿ/ₐ
O
ⁿ/ₐ
N1
[mm]
P3
[mm]
P4
[mm]
R
ⁿ/ₐ
Y
[mm]
A1
[mm]
C1
[mm]
U
[mm]
K1
ⁿ/ₐ
B1
[mm]
MM
[mm]
KK
[mm]
E
[mm]
J
[mm]
I
[mm]
T
[mm]
W
[mm]
M
[mm]
KDP
[mm]
X
[mm]
JPRA-SD-IN-20-10-0
JPR
20
7.4
M6x1.0
15
16
1.5
4.0
24
34
36.0
直径4.3通孔,直径6沉头(二面)M5*0.8(二...
M5X0.8
7.0
10.5
3.5
2
10
35.0
29.5
R22
M4X0.7-深8
5.5
8
M6x1.0
4.5
18
10
3
7
3.0
8
22
JPRA-SD-IN-25-10-0
JPR
25
7.4
M6x1.0
17
20
2.5
3.5
28
40
42.0
直径5.2通孔,直径8沉头(二面)M6*1.0(二...
M5X0.8
8.0
14.5
5.5
2
10
37.0
31.0
R25
M5X0.8-深10
6.0
10
M8x1.25
5.5
18
10
3
8
2.5
10
22
JPRA-SD-IN-32-10-0
JPR
32
10.0
M10x1.25
18
24
3.0
4.0
34
44
50.0
直径5.2通孔,直径8沉头(二面)M6*1.0(二...
RC1/8
9.0
14.5
5.5
6
16
41.5
34.5
R29.5
M6X1.0-深12
7.0
12
M10x1.25
6.0
18
15
3
10
3.0
12
28
JPRA-SD-IN-40-10-0
JPR
40
14.0
M14x1.5
28
28
3.0
4.0
40
52
58.5
直径6.8通孔,直径10沉头(二面)M8*1.25...
RC1/8
9.5
19.5
7.5
6.5
16
43.0
36.0
R35
M8X1.25-深12
7.0
16
M14x1.25
6.0
18
15
3
14
3.0
12
32
JPRA-SD-IN-50-10-0
JPR
50
18.0
M18x1.5
28
38
4.0
5.0
48
62
70.5
直径6.8通孔,直径11沉头(二面)M8*1.25...
RC1/4
10.0
20.5
8.5
8.5
20
47.0
38.0
R41.5
M10X1.5-深15
9.0
20
M18x1.5
9.0
20
15
5
18
4.0
15
38
JPRA-SD-IN-63-10-0
JPR
63
18.0
M18x1.5
28
40
4.0
5.0
60
75
84.5
直径6.8通孔,直径11沉头(二面)M8*1.25...
RC1/4
11.0
20.5
8.5
9.5
20
51.0
42.0
R50
M10X1.5-深15
9.0
20
M18x1.5
9.0
20
15
5
18
4.0
15
38
JPRA-SD-IN-80-10-0
JPR
80
22.0
M22x1.5
33
45
5.0
6.0
74
94
104.0
直径10.4通孔,直径14沉头(二面)M12*1....
RC3/8
13.5
28.5
10.5
10
26
62.0
51.0
R62
M14X1.5-深20
11.0
25
M22x1.5
10.0
25
20
5
22
5.0
20
44
JPRA-SD-IN-100-10-0
JPR
100
22.0
M22x1.5
33
55
5.0
7.0
90
114
124.0
直径12.5通孔,直径17.5沉头(二面)M14*...
RC3/8
18.5
34.0
13.0
10
26
73.0
61.0
R75
M18X1.5-深20
12.0
30
M24x1.5
10.0
25
20
5
27
6.0
20
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表