magyar
italiano
polski
English
Mubux®-AS - Press-in threaded insert
Kerb-Konus
Threaded inserts for plastic and wood
Mubux®
Powered by
CAD模型選擇
{kerb_konus/ds30/mubux_a/mubux_as_8560.prj},{NB=KerbKonus 856000040820},{ARTNRX=8560000408},{AX=4.0},{E=5.80},{B=7.4},{S=20},{L=5.4 +0,1},{T=min. 8.4},{W=2.5},{MAT=Messing},{INFO=PDF},{ESDX=4.94},{FBDX=4.2},{FBTX=0.60},{BDX=5.3},{BDHX=1.30},{ESDDX=4.56},{EDHHX=1.55},{ESHX=0.30},{FX=0.30},{RDGX=5.80},{RDKX=5.62},{L1X=1.20},{L2X=2.70},{L3X=4.20},{FGX=0.40},{GAX=1.4},{SX1= 20, '6', 40, '10'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
External thread
ⁿ/ₐ
E
External diameter
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 856000030820
856000030820
M3
4.20
5.3
3.8 +0,1
min. 6.3
2.0
Brass
KerbKonus 856000035820
856000035820
M3,5
5.00
6.3
4.6 +0,1
min. 7.3
2.5
Brass
KerbKonus 856000040820
856000040820
M4
5.80
7.4
5.4 +0,1
min. 8.4
2.5
Brass
KerbKonus 856000050820
856000050820
M5
6.60
8.3
6.2 +0,1
min. 9.3
2.5
Brass
KerbKonus 856000060820
856000060820
M6
8.20
9.2
7.8 +0,1
min. 10.2
2.8
Brass
KerbKonus 856000080820
856000080820
M8
9.70
9.2
9.3 +0,1
min. 10.2
3.8
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表