magyar
italiano
polski
English
S-Lok®-SK - Theaded studs for heat or ultrasound embedding
Kerb-Konus
Threaded inserts for plastic and wood
S-Lok®
Powered by
CAD模型選擇
{kerb_konus/ds30/soniclok/soniclok_sk_8670.prj},{NB=KerbKonus 867000040820},{ARTNRX=8670000408},{AX=4.0},{E=6.3},{E1=7.2},{K=0.8},{B=9.0},{S=20},{L=5.6 +0.1},{T=min. 9.2},{W=2.5},{MAT=Messing},{INFO=PDF},{ESDX=5.2},{RD1X=6.00},{ESH=0.90},{FX=0.3},{BDX=5.52},{EDX=5.12},{EHX=1.10},{RLX=3.10},{BHX=1.20},{GAX=1.4},{SX1= 20, '6', 40, '10'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
External thread
ⁿ/ₐ
E
External diameter
[mm]
E1
Head diameter
[mm]
K
Head hight
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 867000030820
867000030820
M3
4.6
5.6
0.6
6.4
4.0 +0.1
min. 6.8
2.3
Brass
KerbKonus 867000035820
867000035820
M3,5
5.4
6.4
0.8
8.0
4.8 +0.1
min. 8.2
2.5
Brass
KerbKonus 867000040820
867000040820
M4
6.3
7.2
0.8
9.0
5.6 +0.1
min. 9.2
2.5
Brass
KerbKonus 867000050820
867000050820
M5
7.0
8.0
1.0
10.5
6.4 +0.1
min. 10.5
2.7
Brass
KerbKonus 867000060820
867000060820
M6
8.6
9.5
1.3
14.0
8.0 +0.1
min. 13.7
3.0
Brass
KerbKonus 867000080820
867000080820
M8
10.2
11.0
1.3
14.0
9.6 +0.1
min. 13.7
3.5
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表