目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1252.3 ISO - Flanged ball bearing guide bushes
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1252_p3_iso.prj},{NB=ISO 1252.3 - 24},{IDNR=},{L=45},{L1=38},{L2=23},{L3=15},{TT=5.7},{KK=23},{DD6=5.5},{DD5=50},{DD4=63},{DD3=40},{DD2=30},{DD1=24},{DKX=8.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
TT
t
[mm]
KK
k
[mm]
DD6
d6
[mm]
DD5
d5
[mm]
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
ISO 1252.3 - 12
40
25
16
9
4.6
13
4.5
33
43
26
16
12
ISO 1252.3 - 15
45
29
23
6
3.4
15
4.5
35
45
28
21
15
ISO 1252.3 - 16
45
29
23
6
3.4
15
4.5
35
45
28
22
16
ISO 1252.3 - 19
45
38
23
15
4.6
18
4.5
40
50
32
25
19
ISO 1252.3 - 20
45
38
23
15
4.6
18
4.5
40
50
32
26
20
ISO 1252.3 - 24
45
38
23
15
5.7
23
5.5
50
63
40
30
24
ISO 1252.3 - 25
45
38
23
15
5.7
23
5.5
50
63
40
31
25
ISO 1252.3 - 30
56
45
30
15
5.7
28
5.5
58
72
48
38
30
ISO 1252.3 - 32
56
45
30
15
5.7
28
5.5
58
72
48
40
32
ISO 1252.3 - 38
63
55
30
25
6.8
33
6.6
70
85
58
46
38
ISO 1252.3 - 40
63
55
30
25
6.8
33
6.6
70
85
58
48
40
ISO 1252.3 - 48
80
62
37
25
9.0
38
9.0
86
104
70
56
48
ISO 1252.3 - 50
80
62
37
25
9.0
38
9.0
86
104
70
58
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表