目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2245 H - Guide sleeves
Kern
Standard parts for injection, compression moulds and diecasting tools
Guide elements
Powered by
CAD模型選擇
{kern/moulds/guide_elements/2245_h.prj},{NB=2245 - 14 x 30},{IDNR=},{DD2=8.5},{DD1=14},{L=30},{LX=30,40,50,60,70,80,100,120,140,160,180}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD2
d2
[mm]
DD1
d1
[mm]
2245 - 10 x 20
6.2
10
2245 - 14 x 30
8.5
14
2245 - 18 x 40
10.5
18
2245 - 24 x 60
13.0
24
2245 - 30 x 80
17.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表