[CP] Spur Gears (SS[CP])
KHK KOHARA GEAR
[CP] Racks & Pinions
Powered by
CAD模型選擇
{khk/cp_rack_pinions/cp_spur_gears_sscp.prj},{NB=SSCP10-40J25_On},{CN1=SSCP10-40J25},{ST=J},{A=25},{KW=8},{KD=3.30000},{TS=M6},{NDM=6},{J=10.0},{S=S1K},{P=CP10},{M=3.18310},{Z=40},{B=80},{C=127.32},{D=133.69},{E=30},{F=20},{G=50},{DT=400.0},{WMF=S1003.WMF},{R=1.5},{N=1.0},{L=1.0},{L2=1.0},{TOOTH=On},{HT=},{NEW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
A
Bore
[mm]
KW
Key width
[mm]
KD
Key depth
[mm]
TS
Tap size
[mm]
J
Mounting hole position
[mm]
S
Shape
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total length
[mm]
DT
Distance traveled in one turn
[mm]
NEW
ⁿ/ₐ
SSCP2.5-20
SSCP2.5-20
6
0
0.00000
0
0.0
S1
CP2.5
20
13
15.92
17.51
10
10
20
50.0
0
SSCP2.5-20J6
SSCP2.5-20J6
6
0
0.00000
M4
5.0
S1T
CP2.5
20
13
15.92
17.51
10
10
20
50.0
0
SSCP2.5-25
SSCP2.5-25
8
0
0.00000
0
0.0
S1
CP2.5
25
17
19.89
21.49
10
10
20
62.5
0
SSCP2.5-25J8
SSCP2.5-25J8
8
0
0.00000
M5
5.0
S1T
CP2.5
25
17
19.89
21.49
10
10
20
62.5
0
SSCP2.5-30
SSCP2.5-30
8
0
0.00000
0
0.0
S1
CP2.5
30
21
23.87
25.46
10
10
20
75.0
0
SSCP2.5-30J8
SSCP2.5-30J8
8
0
0.00000
M5
5.0
S1T
CP2.5
30
21
23.87
25.46
10
10
20
75.0
0
SSCP2.5-40
SSCP2.5-40
10
0
0.00000
0
0.0
S1
CP2.5
40
28
31.83
33.42
10
10
20
100.0
0
SSCP2.5-40J10
SSCP2.5-40J10
10
4
1.80000
M4
5.0
S1K
CP2.5
40
28
31.83
33.42
10
10
20
100.0
0
SSCP2.5-40J12
SSCP2.5-40J12
12
4
1.80000
M4
5.0
S1K
CP2.5
40
28
31.83
33.42
10
10
20
100.0
0
SSCP2.5-40J14
SSCP2.5-40J14
14
5
2.30000
M4
5.0
S1K
CP2.5
40
28
31.83
33.42
10
10
20
100.0
0
SSCP2.5-40J15
SSCP2.5-40J15
15
5
2.30000
M4
5.0
S1K
CP2.5
40
28
31.83
33.42
10
10
20
100.0
0
SSCP5-20
SSCP5-20
8
0
0.00000
0
0.0
S1
CP5
20
25
31.83
35.01
15
15
30
100.0
0
SSCP5-20J8
SSCP5-20J8
8
0
0.00000
M5
7.5
S1T
CP5
20
25
31.83
35.01
15
15
30
100.0
0
SSCP5-20J10
SSCP5-20J10
10
4
1.80000
M4
7.5
S1K
CP5
20
25
31.83
35.01
15
15
30
100.0
0
SSCP5-20J12
SSCP5-20J12
12
4
1.80000
M4
7.5
S1K
CP5
20
25
31.83
35.01
15
15
30
100.0
0
SSCP5-25
SSCP5-25
10
0
0.00000
0
0.0
S1
CP5
25
32
39.79
42.97
15
15
30
125.0
0
SSCP5-25J10
SSCP5-25J10
10
4
1.80000
M4
7.5
S1K
CP5
25
32
39.79
42.97
15
15
30
125.0
0
SSCP5-25J12
SSCP5-25J12
12
4
1.80000
M4
7.5
S1K
CP5
25
32
39.79
42.97
15
15
30
125.0
0
SSCP5-25J14
SSCP5-25J14
14
5
2.30000
M4
7.5
S1K
CP5
25
32
39.79
42.97
15
15
30
125.0
0
SSCP5-25J15
SSCP5-25J15
15
5
2.30000
M4
7.5
S1K
CP5
25
32
39.79
42.97
15
15
30
125.0
0
SSCP5-25J16
SSCP5-25J16
16
5
2.30000
M4
7.5
S1K
CP5
25
32
39.79
42.97
15
15
30
125.0
0
SSCP5-25J17
SSCP5-25J17
17
5
2.30000
M4
7.5
S1K
CP5
25
32
39.79
42.97
15
15
30
125.0
0
SSCP5-30
SSCP5-30
10
0
0.00000
0
0.0
S1
CP5
30
38
47.75
50.93
15
15
30
150.0
0
SSCP5-30J10
SSCP5-30J10
10
4
1.80000
M4
7.5
S1K
CP5
30
38
47.75
50.93
15
15
30
150.0
0
SSCP5-30J12
SSCP5-30J12
12
4
1.80000
M4
7.5
S1K
CP5
30
38
47.75
50.93
15
15
30
150.0
0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表