95x3 - Spherical washer
Kistler
Accessories
Mounting force sensors
Sensor mounting
Powered by
CAD模型選擇
{kistler/09_accessories/02_mounting_force_sensors/02_sensor_mounting/95x3_asmtab.prj},{NB=KISTLER Typ 9533},{IDNR=},{TYP=9533},{DB=Datenblatt},{D1=24},{DD1=13.0},{H=7},{C=14.2},{D=4.4},{E=4.8},{R=R17},{RX=17.000},{PPATH=95x3_asmtpl.prj},{SAP=000000000018007881},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
[mm]
DD1
[mm]
H
[mm]
C
[mm]
D
[mm]
E
[mm]
R
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 9513
9513
12
6.4
4
7.1
2.1
2.6
R9
000000000018007864
KISTLER Type 9523
9523
21
10.5
6
12.0
3.8
4.0
R15
000000000018007872
KISTLER Type 9533
9533
24
13.0
7
14.2
4.4
4.8
R17
000000000018007881
KISTLER Type 9543
9543
30
17.0
8
19.0
5.1
6.0
R22
000000000018007889
KISTLER Type 9553
9553
36
21.0
10
23.3
6.1
7.3
R27
000000000018007897
KISTLER Type 9563
9563
52
26.5
14
28.0
7.0
11.0
R45
000000000018007905
KISTLER Type 9573
9573
75
40.5
20
42.0
10.0
16.0
R65
000000000018007913
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表