2300A...A - Torsion Proof Multi-disk Coupling - Adapter Flange with Tension Ring Hub
Kistler
Accessories
Accessories mounting torque sensors
Powered by
CAD模型選擇
{kistler/09_accessories/05_accessories_mounting_torque_sensors/2300aa_asmtab.prj},{NB=KISTLER Typ 2300A40Asp (40)},{IDNR=},{TYP=2300A},{DB=Datenblatt},{BG=40},{NM=650},{B=100},{DD=40},{DDMIN=40},{DDMAX=60},{D=155},{Z=110},{A=32.0},{F=18.5},{K=3.5},{L=53},{S=M12},{S1X=12.000},{T=2.5},{VERS=3.000},{PPATH=2300a/2300aa_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYP
Type
ⁿ/ₐ
BG
Size
ⁿ/ₐ
NM
Rated torque
[Nm]
B
ØB
[mm]
D
ØD
[mm]
Z
ØZ H6
[mm]
A
[mm]
F
[mm]
K
[mm]
L
[mm]
S
8x45
ⁿ/ₐ
T
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 2300A10Asp
2300A
10
100
68
100
75
20.5
11.5
3.5
34
M6
2.0
000000000018001481
KISTLER Type 2300A25Asp
2300A
25
420
82
120
90
30.0
13.0
3.5
45
M8
2.0
000000000018001484
KISTLER Type 2300A40Asp
2300A
40
650
100
155
110
32.0
18.5
3.5
53
M12
2.5
000000000018001495
KISTLER Type 2300A100Asp
2300A
100
1600
143
155
110
40.0
18.5
5.3
61
M12
2.5
000000000018001476
KISTLER Type 2300A300Asp
2300A
300
3500
164
190
140
48.0
21.0
5.3
72
M14
3.0
000000000018001490
KISTLER Type 2300A500Asp
2300A
500
5800
198
190
140
55.0
21.0
6.4
79
M14
3.0
000000000018001500
KISTLER Type 2300A850Asp
2300A
850
9500
234
238
174
68.0
26.5
7.5
98
M18
3.5
000000000018001505
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表