2301A... - Bellows Coupling with Clamping Hub
Kistler
Accessories
Accessories mounting torque sensors
Powered by
CAD模型選擇
{kistler/09_accessories/05_accessories_mounting_torque_sensors/2301a_asmtab.prj},{NB=KISTLER Typ 2301A150sp (1919)},{TYP=2301A},{DB=Datenblatt},{BG=150},{TKN=150},{L=95},{D1=19},{D2=19},{DDMIN=19},{DDMAX=42},{D=81},{C=36},{F=27},{FX=27.000},{G=11.0},{H=48.0},{M=M10},{NDM=10},{VERS=5},{PPATH=2301a/2301a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYP
Type
ⁿ/ₐ
BG
Coupling Size
ⁿ/ₐ
TKN
Rated torque
[Nm]
L
[mm]
D
ØD
[mm]
C
[mm]
F
[mm]
G
[mm]
H
[mm]
M
(ISO 4762)
ⁿ/ₐ
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 2301A15sp
2301A
15
15
59
49
22
17
6.5
29.0
M5
000000000018001512
KISTLER Type 2301A30sp
2301A
30
30
69
55
27
19
7.5
35.0
M6
000000000018001515
KISTLER Type 2301A60sp
2301A
60
60
83
66
31
23
9.5
41.0
M8
000000000018001518
KISTLER Type 2301A80sp
2301A
80
80
94
81
36
27
11.0
47.0
M10
000000000018001520
KISTLER Type 2301A150sp
2301A
150
150
95
81
36
27
11.0
48.0
M10
000000000018001511
KISTLER Type 2301A200sp
2301A
200
200
105
90
41
31
12.5
51.0
M12
000000000018001513
KISTLER Type 2301A300sp
2301A
300
300
111
110
43
39
13.0
55.0
M12
000000000018001514
KISTLER Type 2301A500sp
2301A
500
500
133
124
51
41
16.5
62.0
M16
000000000018001516
KISTLER Type 2301A800sp
2301A
800
800
140
134
45
2x 48
18.0
65.5
2x M16
000000000018001519
KISTLER Type 2301A1500sp
2301A
1500
1500
166
157
55
2x 55
22.5
71.0
2x M20
000000000018001510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表