Membrane dryer unit G3/8 20K - Futura series
Knocks Fluid-Technik
Futura series
Special products
Powered by
CAD模型選擇
{knocks/futura_series/special_products/kfdr_asmtab.prj},{NB=044457},{CNSORDERNO=044457},{TYP=KFDR-138/150 AM},{DN=KFDR-138-150 AM.stp},{DESC1=Membrantrocknereinheit G3/8 20K (150 l/min)},{DESC2=Membrane dryer unit G3/8 20K (150l/min)},{INFO=Info pdf},{CNSMASSEXACT=1.446},{PRA=3},{PPATH=assemblies/kfdr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Part-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
044454
044454
KFDR-138/50 AM
Membrane dryer unit G3/8 ...
1.074
044456
044456
KFDR-138/100 AM
Membrane dryer unit G3/8 ...
1.358
044457
044457
KFDR-138/150 AM
Membrane dryer unit G3/8 ...
1.446
044458
044458
KFDR-138/200 AM
Membrane dryer unit G3/8 ...
1.534
044459
044459
KFDR-138/300 AM
Membrane dryer unit G3/8 ...
2.560
044460
044460
KFDR-138/400 AM
Membrane dryer unit G3/8 ...
2.259
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表