Pressure regulator with gauge inside the setting knob and continuous pressure supply BG1 - Multi-Fix series
Knocks Fluid-Technik
Multi-Fix
Pressure regulator
Powered by
CAD模型選擇
{knocks/multi_fix_series/pressure_regulator/druckregler_rbg_bg1_asmtab.prj},{NB=023036},{CNSORDERNO=023036},{TYP=RBG.11-10-25-S},{CNSORDERNO2=9.1711.209-1},{DN=10013839},{DESC1=Druckregler mit durchgehender P-Versorgung G1/4 0,5-10, Mano G 25.10/16 R im Handrad und Schalttafelmutter},{DESC2=Pressure regulator with continuous pressure supply G1/4 0,5-10, gauge G 25.10/16 R inside the setting knob and panel mounting ring},{ARTNR=R 11 - 3},{S=3},{FED=5},{GAUGE=1},{INFO=Info pdf},{PRA=1},{PPATH=assemblies/druckreg_rbg_bg1_multifix_asmtpl.prj},{CNSMASSEXACT=0.392}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
023036
023036
RBG.11-10-25-S
error
0.392
031272
031272
RBG.11-3-25-S
error
0.387
033313
033313
RBG.11-6-25-S
error
0.389
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表