Automatic drain - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
Standard
Accessories
Powered by
CAD模型選擇
{knocks/standard_series/accessories/ablassventil_auto.prj},{NB=040697},{CNSORDERNO=040697},{TYP=AM 10 G1/4},{CNSORDERNO2=9.3600.00.410-16},{PRA=2},{DN=10016236},{DESC1=Ablassautomat kompl., pe=1,5-16bar mit G1/4 inkl. Mutter},{DESC2=Automatic drain, p1= 1,5-16bar with G1/4 including nut},{INFO=Info pdf},{CNSMASSEXACT=0.033}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
024198
024198
AM 10-M14x1
Automatic drain, p1= 1,5-...
0.044
024768
024768
AM 10-M14x1 NC
Automatic drain, p1= 1,5-...
0.044
040697
040697
AM 10 G1/4
Automatic drain, p1= 1,5-...
0.033
040696
040696
AM 10 NC G1/4
Automatic drain, p1= 1,5-...
0.033
039957
039957
AM 10-G1/2-SW13
Automatic drain, p1= 1,5-...
0.066
040115
040115
AM 10-G1/2-SW13-NC
Automatic drain, p1= 1,5-...
0.066
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表